Ultra-high purity PFA fitting

GEMÜ NRSE Nexus Connect®

Compact Nexus Connect SpaceSaver fitting made of PFA for tight installation spaces in high-purity installations.,Compact Nexus Connect SpaceSaver fitting made of PFA for tight installation spaces in high-purity installations.,Compact Nexus Connect SpaceSa

Angle reduction with Nexus Connect® Space Saver connection

Product information

The elbow reducer with Nexus Connect® Space Saver connection has been designed and manufactured to Fit-Line Global®'s high quality standards to ensure safe, reliable and leak-free connections. All wetted components are moulded from ultra-high purity PFA material and are cleaned using a patented 5-stage washing system in a certified class 1000 clean room.

Key features

  • Alle Größen von 1/4 bis 1 Zoll sind für 200 °C (392 °F) ausgelegt
  • Easy assembly thanks to an integrated gauge ring, which ensures the correct tightening torque for repeated assembly
  • Semi 57-0120 konform
Compact Nexus Connect SpaceSaver fitting made of PFA for tight installation spaces in high-purity installations.,Compact Nexus Connect SpaceSaver fitting made of PFA for tight installation spaces in high-purity installations.,Compact Nexus Connect SpaceSa

Technical details

Parameters
Value
Operating pressure
0 to 8,28 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Nexus Connect® SpaceSaver
Materials
PFA

Downloads

2 Results
  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN