Multi-port valve blocks made of
stainless steel

Hygienic. Compact. Flexible

Multiport-block valves made of stainless steel cover a wide range of applications. Depending on the process requirements, the shut-off function can be implemented either via a diaphragm, PD or plate seal.

Multi-port block valves made of stainless steel offer a robust and compact solution for complex process requirements. They combine several valves and pipe sections in a single unit, enabling efficient control of media flows while reducing space requirements. Thanks to their high-quality stainless steel construction, they are particularly resistant to corrosion, temperature and pressure, and can be used hygienically, making them ideal for demanding applications in the pharmaceutical and food industries and other sensitive areas. The individually optimized aseptic design minimizes dead space and hold-up volume, ensures easy installation, and reduces potential leak points.

Stainless steel multi-port valve blocks with diaphragm technology

GEMÜ P600M stainless steel

The GEMÜ P600M stainless steel M-block diaphragm valve comprises one or more diaphragm valve seats. It is possible to choose between manual, pneumatic and motorized actuator versions. The downstream media is isolated using a diaphragm.

Main features

  • Space saving thanks to compact design

  • Individual, customized and flexible design

  • Reduced deadleg

  • Fewer connection points and weld seams

  • Huge variety of functions combined in the smallest of spaces

  • Wide range of adaptation options from measurement and control systems, in addition to accessories

  • Optimized draining design

Technical details

Media temperature: -10 to 100 °C
Sterilization temperature: 150 °C
Ambient temperature: 0 to 60 °C
Operating pressure: 0 to 10 bar
Nominal sizes: DN 4 to 150
Body configurations: Multi-port body
Connection types: Clamp | Flange | Spigot | Threaded connection
Connection standards: ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
Body materials:1.4435 (316L), block material | 1.4435 (BN2), block material | 1.4539 (904L), block material
Diaphragm materials: EPDM | PTFE/EPDM
Conformities:3A | BSE/TSE | CRN | EAC | FDA | USP | VO (EC) No. 1935/2004

Downloads

  • Data sheet

    pdf, 8.84 MB, en

  • Specification sheet

    pdf, 1.09 MB, en

  • Operating instructions

    pdf, 8.74 MB, en

M-block selection for a wide range of applications

Reliable. Flexible and Adaptable

Thanks to our many years of experience and close cooperation with our customers, we have developed an M-Block selection table that covers a wide range of applications. The blocks can be installed in any position. If necessary, they can be customized to your application or designed as a new block.

Four steps to the right solution

Understanding requirements. Developing solutions. Delivering results.

To ensure that a multi-port valve block not only works but also fits seamlessly into your process, clarity, communication, and a common approach are essential. In four coordinated steps, we accompany you from the initial inquiry to the ready-to-install solution – transparently, structured, and on an equal footing.

You might also be interested in