Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Multi-port valve blocks made of plastic

Durable. Flexible. Compact.

Our compact multi-port valve blocks of plastic combine several functions in one component – efficient, space-saving, and tailored to your application. Based on decades of experience in the production of thousands of block valves for the pharmaceutical industry, our engineers transfer this expertise specifically to plastic solutions for the traditional industrial sector.

We process high-quality materials such as PVC-U, PP, PP-natural, and PVDF as standard. Other materials are also available on request. Production is usually carried out by machining semi-finished products or solid blocks. For larger quantities, we work with you to develop customized injection molding solutions. The tools required for this are manufactured in-house, enabling us to ensure quality, flexibility, and short response times throughout the entire process.

Multi-port valve block with diaphragm technology

GEMÜ P600M plastic

The GEMÜ P600M plastic M-block diaphragm valve comprises one or more diaphragm valve seats. These can be equipped with manual, pneumatic and motorized actuators. The downstream media is isolated using a diaphragm.

Main features

  • Combination of several valves and pipe sections in a compact unit

  • Reduced installation space

  • Combining several functions in one block: Control, batch, distribute, flush, etc.

  • Reduced number of welded and solvent cemented joints in the plant

  • Customised block construction

Technical features

Media temperature: -10 to 80 °C
Ambient temperature: -10 to 50 °C
Operating pressure: 0 to 10 bar
Nominal sizes: DN 6 to 50
Body configurations:Multi-port body
Connection types:Clamp | Spigot | Threaded connection | Union end
Connection standards: ASME | DIN | ISO
Body materials: PP-H, grey | PP-H, natural | PVC-U, grey | PVDF
Diaphragm materials: EPDM | FKM | NBR | PTFE/EPDM

Download

  • Data sheet

    pdf, 1.54 MB, en

  • Specification sheet

    pdf, 1.03 MB, en

  • Operating instructions

    pdf, 4.01 MB, en

Four steps to the right solution

Understanding requirements. Developing solutions. Delivering results.

To ensure that a reusable block valve not only works but also fits seamlessly into your process, clarity, communication, and a common approach are essential. In four coordinated steps, we accompany you from the initial inquiry to the ready-to-install solution – transparently, structured, and on an equal footing.

You might also be interested in