Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electric flow meter with display

GEMÜ 3021

GEMÜ eModul 3021 Volume flow transmitter with digital display and control panel for precise electronic flow measurement in industrial piping systems.

Freely adjustable volumetric flow measuring turbine made of durable plastic

Product information

GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.

Key features

  • Freely scalable measuring range
  • Totalizer or batch controller types available
  • Simple operation
  • Precise volume flow measurement
  • Short inlet/outlet distances
  • Relay outputs available
  • Integrated flow rectifier
GEMÜ eModul 3021 Volume flow transmitter with digital display and control panel for precise electronic flow measurement in industrial piping systems.

Technical features

Parameters
Value
Measuring range - Liquids
120 to 25000 l/h
Error of measurement
± 1 % of final value
Media temperature
-20 to 80 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 25 to 50
Connection types
Union end
Metering tube materials
PVC-U
PVDF
Electrical connection types
Plug, design A
M12 plug
Supply voltages
24 V DC
Conformities
EAC

Downloads

15 Results
  • Руководство по эксплуатации GEMÜ 3021

    pdf, 1.50 MB, RU

  • Scheda dati GEMÜ 3021

    pdf, 473 KB, IT

  • Datenblatt GEMÜ 3021

    pdf, 4.73 MB, DE

  • Manual de exploatare GEMÜ 3021

    pdf, 1.45 MB, RO

  • Fișa cu date GEMÜ 3021

    pdf, 574 KB, RO

  • Montageanleitung GEMÜ 3021 D

    pdf, 213 KB, DE

  • Instrucciones de uso GEMÜ 3021

    pdf, 1.43 MB, ES

  • Användarhandbok GEMÜ 3021

    pdf, 1.42 MB, SV

  • Assembly instructions GEMÜ 3021

    pdf, 342 KB, EN

  • Návod k obsluze GEMÜ 3021

    pdf, 1.46 MB, CS

  • Fiche technique GEMÜ 3021

    pdf, 496 KB, FR

  • Руководство по эксплуатации GEMÜ 3021

    pdf, 915 KB, RU