Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrically actuated pilot solenoid valve made of plastic

GEMÜ 0322

Compact pilot valve with black actuator and white valve body for precise control of pneumatic systems in industrial applications.

3/2-way pilot valve for direct mounting or battery mounting

Product information

The GEMÜ 0322 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting or for modular battery mounting by using clips. The body is made of plastic. The coil is plastic encapsulated.

Key features

  • Modular battery mounting possible
  • Robust design
  • Coil easy to replace
  • Option: integrated LED (M12 version)
  • Multi-functional application possibilities due to various designs
Compact pilot valve with black actuator and white valve body for precise control of pneumatic systems in industrial applications.

Technical features

Parameters
Value
Media temperature
-10 to 50 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 10 bar
Nominal size
DN 2
Electrical connection types
Plug, design A
M12 plug
Supply voltages
120 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC
Connection types
Threaded connection
Body materials
PA
Conformities
ATEX
EAC
FMEDA

Downloads

12 Results
  • Notice d'utilisation GEMÜ 0322

    pdf, 5.19 MB, FR

  • Betriebsanleitung / Operating instructions GEMÜ 0322

    pdf, 5.66 MB, DE, EN

  • Fiche technique GEMÜ 0322

    pdf, 4.86 MB, FR

  • Betriebsanleitung GEMÜ 0322

    pdf, 5.19 MB, DE

  • Руководство по эксплуатации GEMÜ 0322

    pdf, 5.20 MB, RU

  • Instrukcja obsługi GEMÜ 0322

    pdf, 5.20 MB, PL

  • Operating instructions GEMÜ 0322

    pdf, 5.19 MB, EN

  • Технические характеристики GEMÜ 0322

    pdf, 4.92 MB, RU

  • Datenblatt GEMÜ 0322

    pdf, 4.86 MB, DE

  • Karta katalogowa GEMÜ 0322

    pdf, 4.87 MB, PL

  • Functional safety FMEDA - GEMÜ 032X

    pdf, 259 KB, EN

  • Data sheet GEMÜ 0322

    pdf, 4.86 MB, EN