Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrically actuated pilot solenoid valve made of plastic

GEMÜ 0324

Pilot valve with black actuator, white valve body, and multiple threaded connections for precise control of pneumatic systems in industrial applications.

3/2-way pilot valve for direct mounting

Product information

The GEMÜ 0324 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting to pneumatically operated valves. The body is made of plastic. The coil is plastic encapsulated.

Key features

  • With wood screw for direct attachment to the pneumatic actuator
  • Robust design
  • Coil easy to replace
  • Option: integrated LED (M12 version)
  • Multi-functional application possibilities due to various designs
Pilot valve with black actuator, white valve body, and multiple threaded connections for precise control of pneumatic systems in industrial applications.

Technical features

Parameters
Value
Media temperature
-10 to 50 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 10 bar
Nominal size
DN 2
Electrical connection types
Plug, design A
M12 plug
Supply voltages
120 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC
Connection types
thread
Body materials
PA
Conformities
ATEX
EAC
FMEDA

Downloads

20 Results
  • Datablad GEMÜ 0324

    pdf, 2.50 MB, DA

  • Datenblatt GEMÜ 0324

    pdf, 2.50 MB, DE

  • Instrukcja obsługi GEMÜ 0324

    pdf, 2.81 MB, PL

  • Driftsvejledning GEMÜ 0324

    pdf, 2.80 MB, DA

  • Betriebsanleitung GEMÜ 0324

    pdf, 2.80 MB, DE

  • Технические характеристики GEMÜ 0324

    pdf, 4.86 MB, RU

  • Scheda dati GEMÜ 0324

    pdf, 2.77 MB, IT

  • Notice d'utilisation GEMÜ 0324

    pdf, 2.80 MB, FR

  • Fișa cu date GEMÜ 0324

    pdf, 2.50 MB, RO

  • Datasheet GEMÜ 0324 (TR)

    pdf, 2.50 MB, TR

  • Katalogový list GEMÜ 0324

    pdf, 2.50 MB, CS

  • Návod k obsluze GEMÜ 0324

    pdf, 2.80 MB, CS