Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrically actuated pilot solenoid valve made of plastic

GEMÜ 0326

Compact pilot valve with electrical connection and robust housing for controlling industrial drives.

3/2-way pilot valve for installation in control cabinets or as a valve terminal

Product information

The GEMÜ 0326 directly controlled 3/2-way pilot solenoid valve is designed for mounting to a compact aluminium rail as a valve battery for mounting in control cabinets or as a valve manifold near the pneumatic components to be controlled. The body is made of plastic. The coil is plastic encapsulated.

Key features

  • Modular battery mounting
  • Robust design
  • Coil easy to replace
  • Option: integrated LED (M12 version)
  • Multi-functional application possibilities due to various designs
Compact pilot valve with electrical connection and robust housing for controlling industrial drives.

Technical features

Parameters
Value
Media temperature
-10 to 50 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 10 bar
Nominal size
DN 2
Electrical connection types
Plug, design A
M12 plug
Supply voltages
120 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC
Connection types
Threaded connection
Body materials
PA
Conformities
ATEX
EAC
FMEDA

Downloads

1 Result
  • Product catalogue Valves, measurement and control systems for industrial applications

    pdf, 21.19 MB, EN

Suitable services