Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrically actuated pilot solenoid valve made of aluminium

GEMÜ 8500

Pilot valve with metal housing, electric actuator, and pneumatic connections for precise control of industrial automation processes.

3/2 or 5/2-way pilot valve for direct mounting or battery mounting

Product information

The GEMÜ 8500 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated solenoid actuator is detachable. The piston valve has a soft elastomer seal.

Key features

  • Available with NAMUR connection as an option
  • Suitable for activating single or double acting pneumatic actuators
  • Standard manual override 
  • Optional installation position
  • Solenoid coil universally rotatable
Pilot valve with metal housing, electric actuator, and pneumatic connections for precise control of industrial automation processes.

Technical features

Parameters
Value
Media temperature
-10 to 60 °C
Ambient temperature
-10 to 60 °C
Operating pressure
2,5 to 10 bar
Nominal size
DN 7
Electrical connection types
Plug, design B
Supply voltages
110 V AC, 50/60 Hz
12 V DC
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC
Connection types
Threaded connection
Body materials
Aluminium
Conformities
ATEX
FMEDA
IECEx

Downloads

1 Result
  • Datablad GEMÜ 8500

    pdf, 7.31 MB, SV

Suitable services