Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrically actuated pilot solenoid valve made of aluminium

GEMÜ 8506

Compact pilot valve with electrical connection and multiple pneumatic connections for controlling industrial actuators.

3/2- or 5/2-way pilot valve for NAMUR mounting

Product information

The GEMÜ 8506 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.

Key features

  • Simple conversion from 3/2-way valve to 5/2-way valve
  • The coil can be rotated by 90°
  • Optional installation position
  • The solenoid can be replaced without removing the valve body from the piping
Compact pilot valve with electrical connection and multiple pneumatic connections for controlling industrial actuators.

Technical features

Parameters
Value
Media temperature
-10 to 50 °C
Ambient temperature
-10 to 50 °C
Operating pressure
2 to 8 bar
Nominal size
DN 6
Electrical connection types
Plug, design A
Supply voltages
110 V AC, 50 Hz
230 V AC, 50 Hz
24 V AC, 50 Hz
24 V DC
Connection types
Threaded connection
Body materials
Aluminium
Conformities
EAC

Downloads

14 Results
  • Datasheet GEMÜ 8506

    pdf, 813 KB, EN

  • Folha de dados técnicos GEMÜ 8506

    pdf, 494 KB, PT

  • Betriebsanleitung / Operating instructions GEMÜ 8506

    pdf, 957 KB, DE, EN

  • Instrucciones de uso GEMÜ 8506

    pdf, 914 KB, ES

  • Ficha técnica GEMÜ 8506

    pdf, 343 KB, ES

  • Käyttöohje GEMÜ 8506

    pdf, 949 KB, FI

  • Tietolehti GEMÜ 8506

    pdf, 2.24 MB, FI

  • Технические характеристики GEMÜ 8506

    pdf, 3.16 MB, RU

  • Руководство по эксплуатации GEMÜ 8506

    pdf, 1.05 MB, RU

  • Notice d'utilisation GEMÜ 8506

    pdf, 902 KB, FR

  • Ръководство за работа GEMÜ 8506

    pdf, 953 KB, BG

  • Fiche technique GEMÜ 8506

    pdf, 813 KB, FR