Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Intelligent electro-pneumatic positioner

GEMÜ 1434 µPos

GEMÜ electronic position indicators with LED display for valve monitoring in process plants.

Compact positioner for basic requirements

Product information

The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control pneumatically operated small to medium nominal size process valves with single acting linear actuators. The solid compact housing has a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control tasks with basic requirements.

Key features

  • No air consumption when idle
  • Simple mounting to various actuators
  • Simple commissioning due to automatic initialization
  • Speed-AP function for fast mounting and initialization
  • Easy operation due to balanced preconfiguration
  • Compact design
GEMÜ electronic position indicators with LED display for valve monitoring in process plants.

Technical features

Parameters
Value
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Mode of action
Single acting
Flow rate
15 Nl/min
Measuring range
Max. 30 mm, linear
Supply voltage
24 V DC
Electrical connection types
M12 connector
Conformity
EAC

Downloads

17 Results
  • Instrucciones de uso GEMÜ 1434 v 1 1 2 1

    pdf, 2.17 MB, ES

  • Datenblatt GEMÜ 1434

    pdf, 4.74 MB, DE

  • Notice d'utilisation GEMÜ 1434 v 1 1 2 1

    pdf, 1.00 MB, FR

  • Betriebsanleitung GEMÜ 1434 v 2 0 0 5

    pdf, 6.96 MB, EN

  • 技术单页 GEMÜ 1434

    pdf, 4.88 MB, ZH

  • Руководство по эксплуатации GEMÜ 1434 v 2 0 0 5

    pdf, 3.72 MB, RU

  • техпа́спорт GEMÜ 1434

    pdf, 4.77 MB, RU

  • Betriebsanleitung GEMÜ 1434 v 2 0 0 5

    pdf, 6.97 MB, DE

  • Declaration of Conformity EMC - GEMÜ 1434

    pdf, 67 KB, DE, EN

  • Betriebsanleitung GEMÜ 1434 v 2 0 0 5

    pdf, 6.99 MB, FR

  • Technical information GEMÜ 1434

    pdf, 32 KB, EN

  • Betriebsanleitung GEMÜ 1434 v 2 0 0 5

    pdf, 7.02 MB, DE, EN