Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Intelligent electro-pneumatic positioner

GEMÜ 1435 ePos

GEMÜ ePos 1435 Position and process controller with LED display and viewing window for position indication in industrial automation processes.

Universally applicable positioner with robust aluminium housing

Product information

The GEMÜ 1435 ePos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.

Key features

  • Simple handling and commissioning
  • Suitable for use at low temperatures
  • Simple electrical connection by detachable terminals
  • Automatically optimizes the valve control during initialization
  • No air consumption when idle
GEMÜ ePos 1435 Position and process controller with LED display and viewing window for position indication in industrial automation processes.

Technical features

Parameters
Value
Ambient temperature
-20 to 60 °C-4 to 140 °F
Operating pressure
0 to 6 bar0 to 90 psi
Mode of action
Double acting
Single acting
Flow rate
50 Nl/min
90 Nl/min
Measuring range
Max. 30 mm, linear
Max. 50 mm, linear
Max. 75 mm, linear
Max. 90°, radial
Supply voltage
24 V DC
Electrical connection types
M12 cable gland
M12 connector
Conformity
EAC

Downloads

24 Results
  • Notice d'utilisation GEMÜ 1435 v 2 0 0 3

    pdf, 7.48 MB, FR

  • техпа́спорт GEMÜ 1435

    pdf, 6.90 MB, RU

  • Karta informacyjna produktu GEMÜ 1435

    pdf, 2.91 MB, PL

  • Användarhandbok GEMÜ 1435 v 2 0 0 3

    pdf, 2.56 MB, SV

  • Instrucciones de uso GEMÜ 1435 v 2 0 0 3

    pdf, 2.57 MB, ES

  • Fiche technique GEMÜ 1435

    pdf, 4.57 MB, FR

  • Руководство по эксплуатации GEMÜ 1435 v 2 0 0 3

    pdf, 5.61 MB, RU

  • Quick Guide / Quick guide GEMÜ 1435

    pdf, 1.31 MB, DE, EN

  • Technical information GEMÜ 1435

    pdf, 34 KB, EN

  • Betriebsanleitung GEMÜ 1435

    pdf, 8.51 MB, DE

  • Katalogový list GEMÜ 1435

    pdf, 4.58 MB, CS

  • Datenblatt GEMÜ 1435

    pdf, 4.57 MB, DE