Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Intelligent electro-pneumatic positioner

GEMÜ 1436 eco cPos

Electrical position and process controller from GEMÜ with LED display for precise valve control in industrial automation.

Basic positioner for actuators with long stroke

Product information

The GEMÜ 1436 eco cPos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting linear or quarter turn actuators. The positioner, travel sensor, switching valves and status LEDs are integrated into the robust and compact housing. Due to factory preconfiguration, this product does not require a display with operating keys. The pneumatic and electrical connections are arranged in one mounting direction to save space and enable easy access. All these features make this positioner a cost-effective solution for control tasks with basic requirements.

Key features

  • No air consumption when idle
  • Simple mounting to various actuators
  • Simple commissioning due to automatic initialization
  • Speed-AP function for fast mounting and initialization
  • Easy operation due to balanced preconfiguration
  • High flow rate
Electrical position and process controller from GEMÜ with LED display for precise valve control in industrial automation.

Technical features

Parameters
Value
Ambient temperature
0 to 60 °C
Operating pressure
1,5 to 7 bar
Mode of action
Single acting
Flow rate
100 Nl/min
84 Nl/min
Measuring range
Max. 30 mm, linear
Max. 50 mm, linear
Max. 75 mm, linear
Max. 90°, radial
Supply voltage
24 V DC
Electrical connection types
M12 connector
Conformity
EAC
UL listed

Downloads

1 Result
  • Quick Guide / Quick guide GEMÜ 1436 eco

    pdf, 6.66 MB, DE/EN

Suitable services