Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Microprocessor-controlled electrical position indicator

GEMÜ 1236

Stainless steel position indicator with translucent cover, electrical connection, and actuating rod for precise valve monitoring in industrial applications.

Universal position indicator with long-range LEDs

Product information

The GEMÜ 1236 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.

Key features

  • Suitable for hygienic applications
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • On-site or remote end position programming via programming input
Stainless steel position indicator with translucent cover, electrical connection, and actuating rod for precise valve monitoring in industrial applications.

Technical features

Parameters
Value
Ambient temperature
-10 to 70 °C
Linear measuring range
2,0 to 74,4 mm
Supply voltages
24 V DC
Electrical connection types
M12 plug
Communication modes
IO-Link
None
Protection class
IP 67
Conformities
EAC
FMEDA
UL listed

Downloads

50 Results
  • Datablad GEMÜ 1235, 1236

    pdf, 3.38 MB, DA

  • GEMÜ_1235_1236_IO-LINK_IODD_V1_0
    Version: 1.0
    Interface: IO-LINK
    Date: 2023-10-09T22:00:00Z

    zip, 55 KB

  • Betriebsanleitung GEMÜ 1236, 1235 3S 4S

    pdf, 6.37 MB, DE

  • Scheda dati GEMÜ 1236

    pdf, 2.95 MB, IT

  • Instruções de operação GEMÜ 1236 3S 4S

    pdf, 5.46 MB, PT

  • Návode na obsluhu GEMÜ 1236 3E 4E

    pdf, 5.50 MB, SK

  • Datablad GEMÜ 1236

    pdf, 2.95 MB, SV

  • Betriebsanleitung / Operating instructions GEMÜ 1236 3E 4E

    pdf, 10.91 MB, DE, EN

  • Notice d'utilisation GEMÜ 1235, 1236 3E 4E

    pdf, 6.47 MB, FR

  • Fiche technique GEMÜ 1236, 1235

    pdf, 3.39 MB, FR

  • Driftsvejledning GEMÜ 1236 3E 4E

    pdf, 5.50 MB, DA

  • Návod k obsluze GEMÜ 1236 3E 4E

    pdf, 5.50 MB, CS

Suitable services