Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Temperature measuring devices & pressure measuring devices

Our temperature and pressure measuring devices offer precise measurement solutions for a wide range of applications. With reliable sensors and measuring principles, they enable precise monitoring and thus help to optimise process reliability and efficiency.
Temperature and pressure sensors from GEMÜ for industrial processes.
  • GEMÜ pressure transmitters with stainless steel housing and chemical-resistant plastic fittings for high-purity and aggressive media in industrial applications.

    Pressure gauge with PFA pressure transmitter

    GEMÜ C31

    Electrical pressure sensor with hermetic separation of media made of PFA

    • Working medium hermetically isolated from the gauge by a patented double diaphragm
    • Device body consists of PFA/PTFE
    • The proven GEMÜ CleanStar® technology is the basis of the transmitter
    • Pressure gauge can be positioned through 360° enabling individual user options
    • Production, assembly, calibration and packaging in cleanroom ISO 6
  • Mechanical GEMÜ pressure gauge with transparent plastic fitting for precise pressure measurement in pipelines – ideal for chemical and pharmaceutical processes.

    Pressure gauge with PFA pressure transmitter

    GEMÜ C30

    Analogue pressure gauge with hermetic separation of media made of PFA

    • Working medium hermetically isolated from the gauge by a patented PFA double diaphragm
    • Device body consists of PFA/PTFE
    • The proven GEMÜ CleanStar® technology is the basis of the transmitter
    • Pressure gauge can be positioned through 360° enabling individual user options
    • Option with electronic switching contacts
    • Production, assembly, calibration and packaging in cleanroom ISO 6
  • White GEMÜ pressure and temperature measuring device with sensor cable, suitable for high-purity applications and aggressive media in the chemical industry.

    Pressure gauge with PTFE separating diaphragm

    GEMÜ C33

    High-purity pressure gauge with hermetically sealed ceramic measuring cell

    • Membrane is an integral part of the sensor envelope
    • Non-metallic ultra pure ceramic sensor
    • Media wetted area made exclusively of PTFE
    • Plastic housing for aggressive ambient conditions
    • Production, assembly, calibration and packaging in cleanroom ISO 6
  • GEMÜ pressure and temperature sensors with stainless steel housing – left with LED display, right with hygienic plastic connection, ideal for industrial and sterile applications.

    Pressure sensor with optional switching function

    GEMÜ 3140

    Precise pressure gauge with durable ceramic sensor

    • Suitable for highly viscous, contaminated and corrosive media
    • Featuring a rotatable LED display and IO-Link interface, depending on version
    • SIL2 design optionally available
    • Accuracy 0.5% FSO (in accordance with IEC 60770)
    • Matching feed-through housing optionally available
    • Optional installation position
    • Ceramic sensor
    • ATEX and SIL2 versions optionally available
  • GEMÜ pressure and temperature measuring devices with digital display – compact sensors for precise process monitoring in industrial and hygienic applications, available with metal or plastic connections.

    Temperature sensor with switching function

    GEMÜ 3240

    Temperature measuring device made of stainless steel or with media-resistant PVDF sheathing

    • Suitable for highly viscous, contaminated and corrosive media
    • Accuracy in accordance with IEC60770: 0.35% FSO
    • With rotatable LED display and IO-Link interface
    • Switching output as standard
    • Switchable electrical output
    • Extremely short installation length
    • Temperature sensor PT1000 / class A