Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

2/2-way ball valve with free shaft end made of metal

GEMÜ BB02

Stainless steel ball valve with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Compact and modular ball valve with 3-part housing

Product information

The GEMÜ BB02 stainless steel 3-piece 2/2-way ball valve has a bare shaft. Thanks to the top flange according to ISO 5211, easy actuator mounting is possible.

Key features

  • Easy maintenance without complete removal from the pipework
  • Variety of connection types and connection standards available
  • Can be subsequently automated thanks to ISO 5211 mounting flange
  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device
  • Blow-out proof shaft
Stainless steel ball valve with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Technical features

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 Up to 60 °C
Operating pressure
0 Up to 63 bar
Nominal sizes
DN 8 to 100
Body configurations
Straight through body
Ball configurations
Control ball
Connection types
Flange
Spigot
thread
Connection standards
ASME
DIN
EN
ISO
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
ASME GEMÜ B31.3
EAC
FDA
FMEDA
Functional safety
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)

Downloads

2 Results
  • Product brochure Universal ball valves for industrial solutions BB02, B22, B42 and B52

    pdf, 333 KB, EN

  • Produktbroschüre Universelle Kugelhähne für industrielle Lösungen BB02, B22, B42 und B52

    pdf, 335 KB, DE

Suitable services