Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

2/2-way ball valve with free shaft end made of metal

GEMÜ BB0F

Stainless steel ball valve with flange connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Flanged ball valve with Fire Safe approval

Product information

The GEMÜ BB0F two-piece 2/2-way ball valve made from stainless steel has a bare shaft. Due to the top flange according to ISO 5211, simple actuator mounting is possible.

Key features

  • Fire Safe API 607 and DIN EN ISO 10497
  • Suitable for chemical applications
  • Antistatic device
  • Low maintenance and reliable spindle sealing
  • Standardised FTF overall length in accordance with EN 558 Series 27
Stainless steel ball valve with flange connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Technical features

Parameters
Value
Media temperature
-40 to 220 °C
Ambient temperature
-20 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 15 to 200
Body configurations
Straight through body
Ball configurations
Control ball
Standard ball, full bore
Connection types
Flange
Connection standards
ASME
DIN
EN
Body materials
1.4408, investment casting material
Seal materials
PTFE, reinforced
Conformities
EAC
FireSafe
FMEDA
Functional safety
TA Luft (German Clean Air Act)

Suitable services