Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Container valves

With our container valves, we offer you a reliable solution for emptying, sampling and filling. Available in a wide range of variants, they enable precise and safe handling of media, optimise your production process and contribute to the efficiency and safety of your system.
Three GEMÜ tank valves for tank bottom and process connections.

Key features

  • Compact design for installation in the tightest of spaces
  • Low dead space and optimised for disc placement
  • CIP and SIP capable
  • Valve body is manufactured from a single block
  • Can be easily welded into the tank base using an integrated welding collar
  • Sondermaterialien sowie kundenspezifische Prüfungsanforderungen sind möglich
  • Customised designs can be realised
  • Different drive variants can be adapted
  • Typical operation media: Neutral and aggressive media, Liquids and gases
  • Manual GEMÜ diaphragm valve with stainless steel body and funnel-shaped inlet – ideal for powdery, granular or pasty media in industrial applications.

    Manual 2/2-way container valve with metal body

    GEMÜ 643

    Valve with manual angle actuator and plastic handwheel

    • Compact design
    • Operator rotatable 360°
    • A shaft extension for the handwheel can be mounted by the user
    • The temperature resistant plastic handwheel prevents burns injuries at high operating temperatures
  • Hygienic container valve with pneumatic stainless steel actuator and curved outlet, suitable for sterile applications in the food and pharmaceutical industries.

    Radial-sealing pneumatic bottom outlet valve made of metal

    GEMÜ P40

    Efficient bottom outlet valve for sterile applications with PD technology

    • Low-maintenance thanks to PD sealing technology, so no retightening is required
    • PD design with optimized draining and compact valve body design
    • Converging design of the tank-side area to avoid potential sediment deposits
    • For use in hygienic and aseptic applications (CIP/SIP capable and autoclavable)
    • Quick, safe and easy actuator mounting
    • Optical position indicator and transparent cap as standard
    • Simple modular expansion possible with future-orientated automation components
    • Suitable for vacuum up to 70 mbar (a) as standard