Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm globe valve

GEMÜ C51 iComLine

Manually operated diaphragm seat valve made of plastic with hand lever for high-purity applications in the semiconductor, chemical, and water treatment industries.

High-purity, compact PFA/PTFE valve with manual lever actuation

Product information

The GEMÜ C51 iComLine ultra-pure 2/2-way plastic diaphragm globe valve is manually operated using a hand lever (quarter turn). All media wetted parts are made of PFA or PTFE. The external actuator parts are made of PVDF. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.

Key features

  • Hand lever made of PVDF (Quater-Turn)
  • Low space requirement due to compact design
  • Integration in space-saving multi-port valve block solutions
  • Clean room production, fulfils SEMI F57
  • Ideally suited for corrosive media
  • Choice of design with PTFE-coated screws and compression springs
Manually operated diaphragm seat valve made of plastic with hand lever for high-purity applications in the semiconductor, chemical, and water treatment industries.

Technical features

Parameters
Value
Media temperature
-10 to 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 4 to 12
Body configurations
2/2-way body
Multi-port body
Connection types
Flare
Nexus Connect®
PrimeLock®
Super 300 Type Pillar®
Body materials
PFA
PTFE
Seal materials
PTFE

Downloads

1 Result
  • Betriebsanleitung / Operating instructions GEMÜ C51 c51 druckdaten 011216

    pdf, 4.15 MB, DE/EN

Suitable services