Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm globe valve

GEMÜ C57 iComLine

Manual plastic diaphragm seat valve with handwheel and side union nut connections for precise control in industrial applications.

High-purity, compact PFA/PTFE valve with handwheel actuation

Product information

The GEMÜ C57 iComLine ultra-pure 2/2-way plastic diaphragm globe valve is manually operated using a handwheel. All media wetted parts are made of PFA or PTFE The external actuator parts are made of PVDF. The external actuator parts are made of PVDF. An integral optical position indicator is standard. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.

Key features

  • Infinitely adjustable handwheel made of PVDF (Multi-Turn)
  • Low space requirement due to compact design
  • Integration in space-saving multi-port valve block solutions
  • Clean room production, fulfils SEMI F57
  • Ideally suited for corrosive media
  • Choice of design with PTFE-coated screws and compression springs
Manual plastic diaphragm seat valve with handwheel and side union nut connections for precise control in industrial applications.

Technical features

Parameters
Value
Media temperature
-10 to 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 4 to 25
Body configurations
2/2-way body
Multi-port body
Connection types
Flare
Nexus Connect®
PrimeLock®
Super 300 Type Pillar®
Body materials
PFA
PTFE
Seal materials
PTFE

Downloads

1 Result
  • Betriebsanleitung / Operating instructions GEMÜ C57

    pdf, 1.06 MB, DE/EN

Suitable services