Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 3/2-way diaphragm globe valve

GEMÜ C58 iComLine

Pneumatically operated diaphragm seat valve made of high-purity plastic for aggressive media in the semiconductor, chemical, and pharmaceutical industries.

High-purity multi-port PTFE valve for handling critical media

Product information

GGEMÜ C58 is a high-purity 3/2-way process valve. The medium flowing in via the inlet can be switched between two outlets, whereby operation in the opposite flow direction is also possible. All wetted parts are made of PTFE. The valve is therefore suitable for handling aggressive media in the supply and process area of semiconductor production.

Key features

  • High Kv value
  • Ideally suited for corrosive media
  • High purity due to cleanroom manufacturing
  • Low space requirement due to compact design
Pneumatically operated diaphragm seat valve made of high-purity plastic for aggressive media in the semiconductor, chemical, and pharmaceutical industries.

Technical features

Parameters
Value
Media temperature
-10 to 130 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 5,5 bar
Nominal sizes
DN 4 to 10
Body configurations
Multi-port body
Connection types
Flare
PrimeLock®
Super 300 Type Pillar®
Body materials
PTFE
Seal materials
PTFE

Suitable services