Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm globe valve with PD technology

GEMÜ F40

Pneumatically operated diaphragm seat valve made of stainless steel for hygienic applications in the food, pharmaceutical, and chemical industries.

Aseptic filling valve for complex filling applications

Product information

The GEMÜ F40 2/2-way filling valve is designed for filling processes in aseptic and hygienic applications. Flow rates of up to 18,500 l/h are possible, depending on the design. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel. The "Normally closed" and "Normally open" control functions are available.

Key features

  • Designed for filling processes with fast and frequent switching cycles
  • Hermetic separation of the actuator from the medium thanks to excellent GEMÜ
  • PD sealing technology for filling applications in the pharmaceutical and food industries
  • Durable and very fast maintenance thanks to quick locking and innovative cartridge spare parts system
  • FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
  • Optionally available with oxygen and ATEX version
  • Can be integrated into P500 M multi-ports
Pneumatically operated diaphragm seat valve made of stainless steel for hygienic applications in the food, pharmaceutical, and chemical industries.

Technical features

Parameters
Value
Media temperature
-10 to 140 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 7 bar
Nominal sizes
DN 8 to 25
Body configurations
2/2-way body
Multi-port body
Connection types
Clamp
Spigot
Connection standards
ASME
DIN
EN
Body materials
1.4435 (316L), block material
1.4435, investment casting material
Seat seal materials
PTFE
Conformities
3A
ATEX
EAC
FDA
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
USP

Downloads

18 Results
  • Product certificate 3A - GEMÜ 567, F40, F60

    pdf, 310 KB, EN

  • Betriebsanleitung / Operating instructions GEMÜ F40

    pdf, 4.56 MB, DE, EN

  • 技术单页 GEMÜ F40

    pdf, 3.91 MB, ZH

  • Validation Guide GEMÜ F40, P40, 567, C53  PD Ventile

    pdf, 2.62 MB, DE

  • Технические характеристики GEMÜ F40

    pdf, 3.83 MB, RU

  • Datenblatt GEMÜ F40

    pdf, 3.78 MB, DE

  • Produktbroschüre Füllventil-Plattform mit PD-Technologie

    pdf, 1.40 MB, DE

  • Fiche technique GEMÜ F40

    pdf, 3.78 MB, FR

  • 取扱説明書 GEMÜ F40

    pdf, 4.18 MB, JA

  • データシート GEMÜ F40

    pdf, 3.89 MB, JA

  • Instrucciones de uso GEMÜ F40

    pdf, 3.97 MB, ES

  • Datasheet GEMÜ F40

    pdf, 3.77 MB, EN