Pressure control valves, check valves, and strainers

Our pressure control valves, non-return valves and strainers ensure that your system functions optimally and has a long service life. They regulate the pressure, prevent the backflow of media and protect sensitive components from contamination. This ensures smooth, safe and efficient operation of your system - even under demanding conditions.
Three GEMÜ products: pressure control valve, check valve, and strainer.
  • Stainless steel check valve in plate design with central flap and ring eyelet to prevent backflow in industrial applications.
  • Double-leaf check valve made of blue cast iron with stainless steel flaps and central spring mechanism for industrial applications.
  • Stainless steel check valve with central flap and mounting lugs for reliable backflow prevention in industrial piping systems.
  • Stainless steel check valve in Y-shape with smooth pipe connections to prevent backflow in industrial applications.
  • Check valve made of transparent plastic with threaded connections to prevent backflow in industrial applications.
  • Plastic check valve
  • Y-shaped dirt trap made of transparent plastic with cap nuts for filtering solid particles in industrial applications.
  • Y-shaped check valve made of gray plastic with union nuts and maintenance-friendly design for industrial applications.