Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Direct operated process solenoid valve made of plastic

GEMÜ 225

Electrically operated solenoid valve with horizontal pipe connections, red hand lever and sight glass – ideal for automated systems and precise media control.

Solenoid valve for neutral or aggressive media

Product information

The GEMÜ 225 servo assisted 2/2-way plastic solenoid valve has a high performance coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.

Key features

  • Hermetic separation between medium and actuator
  • In case of power failure operation possible by manual override
  • Standard integral optical position indicator
Electrically operated solenoid valve with horizontal pipe connections, red hand lever and sight glass – ideal for automated systems and precise media control.

Technical features

Parameters
Value
Media temperature
-20 to 60 °C
Ambient temperature
10 to 40 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 15 to 50
Connection types
Spigot
Union end
Connection standards
DIN
Body materials
PVC-U
Supply voltages
120 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC

Downloads

9 Results
  • Data sheet GEMÜ 225

    pdf, 2.99 MB, EN

  • Fiche technique GEMÜ 225

    pdf, 2.99 MB, FR

  • Betriebsanleitung / Operating instructions GEMÜ 225

    pdf, 4.31 MB, DE, EN

  • Betriebsanleitung GEMÜ 225

    pdf, 3.87 MB, DE

  • Руководство по эксплуатации GEMÜ 225

    pdf, 3.89 MB, RU

  • техпа́спорт GEMÜ 225

    pdf, 2.99 MB, RU

  • Datenblatt GEMÜ 225

    pdf, 2.99 MB, DE

  • Operating instructions GEMÜ 225

    pdf, 3.87 MB, EN

  • Notice d'utilisation GEMÜ 225

    pdf, 3.88 MB, FR