Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Direct operated process solenoid valve made of metal

GEMÜ 8259

Electromagnetically operated solenoid valve with compact brass housing and black coil for industrial applications in fluid control.

Solenoid valve for high temperatures and high pressures

Product information

The GEMÜ 8259 direct-acting electromagnetic 2/2-way solenoid valve has a brass or stainless steel valve body. All parts that come into contact with the medium are made from FKM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.

Key features

  • Direct acting, normally open or normally closed
  • Valve operates without minimum pressure differential
  • High flow rate
  • Compact design
  • Simple coil replacement without tools (Click-on®)
  • Suitable for vacuum applications
  • Explosion protected solenoids acc. to ATEX available as an option
  • UL and CSA approval available
  • Various threaded connections per nominal size
Electromagnetically operated solenoid valve with compact brass housing and black coil for industrial applications in fluid control.

Technical features

Parameters
Value
Media temperature
-10 to 110 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 20 bar
Nominal sizes
DN 2 to 5
Connection types
Threaded connection
Connection standards
DIN
ISO
NPT
Body materials
1.4408, investment casting material
CW617N, brass
Supply voltages
110 V AC, 50 Hz
230 V AC, 50 Hz
24 V DC
Conformities
ATEX
EAC

Downloads

5 Results
  • Fiche technique GEMÜ 8259

    pdf, 3.11 MB, FR

  • Betriebsanleitung / Operating instructions GEMÜ 8259

    pdf, 683 KB, DE, EN

  • Руководство по эксплуатации GEMÜ 8259

    pdf, 636 KB, RU

  • Datenblatt GEMÜ 8259

    pdf, 3.11 MB, DE

  • Data sheet GEMÜ 8259

    pdf, 3.11 MB, EN