Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual metal shut-off damper

GEMÜ 411

Manual shut-off butterfly valve made of stainless steel with ergonomic handwheel and Tri-Clamp connections – ideal for the food, beverage, and pharmaceutical industries.

Soft-seated, centrally mounted stainless steel butterfly valve in small nominal sizes

Product information

The GEMÜ 411 soft-seated, centric butterfly valve made of stainless steel has an ergonomically designed, corrosion-resistant plastic hand lever. It is protected against accidental operation by the integrated locking device. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.

Key features

  • Available in small nominal sizes
  • Suitable for vacuum applications and low temperatures
  • Ergonomically designed hand lever with integrated locking device
  • High-quality butterfly valve made from stainless steel or brass
  • Compact and robust body
Manual shut-off butterfly valve made of stainless steel with ergonomic handwheel and Tri-Clamp connections – ideal for the food, beverage, and pharmaceutical industries.

Technical features

Parameters
Value
Media temperature
-20 to 160 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 50
Connection types
Clamp
Spigot
thread
Connection standards
ASME
DIN
EN
ISO
SMS
Housing materials
1.4408, investment casting material
Liner materials
EPDM
FKM
Silicone
Disc materials
1.4408, investment casting material
Conformities
EAC
FDA

Downloads

10 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Fiche technique GEMÜ 411

    pdf, 2.88 MB, FR

  • Produktbroschüre Absperrklappen aus Edelstahl oder Messing 411, 415 und 428

    pdf, 380 KB, DE

  • Datasheet GEMÜ 411

    pdf, 2.88 MB, EN

  • Betriebsanleitung / Operating instructions GEMÜ 411

    pdf, 3.11 MB, DE/EN

  • Product brochure Butterfly valves made of stainless steel or brass 411, 415 and 428

    pdf, 380 KB, EN

  • Технические характеристики GEMÜ 411

    pdf, 2.88 MB, RU

  • Datenblatt GEMÜ 411

    pdf, 2.88 MB, DE

  • Руководство по эксплуатации GEMÜ 411

    pdf, 3.15 MB, RU

  • Datablad GEMÜ 411

    pdf, 2.88 MB, SV

Suitable services