Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic metal butterfly valve

GEMÜ 415

Pneumatically controlled butterfly valve with stainless steel valve body and Tri-Clamp connections – ideal for hygienic applications in the food, beverage, and pharmaceutical industries.

Soft-seated, centrally mounted stainless steel butterfly valve in small nominal sizes

Product information

The GEMÜ 415 soft-seated, centric butterfly valve made of stainless steel is pneumatically operated via a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.

Key features

  • Available in small nominal sizes
  • Suitable for vacuum applications and low temperatures
  • Corrosion-resistant and space-saving piston actuator made from plastic or metal
  • High-quality butterfly valve made from stainless steel or brass
  • Compact and robust body
Pneumatically controlled butterfly valve with stainless steel valve body and Tri-Clamp connections – ideal for hygienic applications in the food, beverage, and pharmaceutical industries.

Technical features

Parameters
Value
Media temperature
-20 to 160 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 50
Connection types
Clamp
Spigot
thread
Connection standards
ASME
DIN
EN
ISO
SMS
Housing materials
1.4408, investment casting material
Liner materials
EPDM
FKM
Silicone
Disc materials
1.4408, investment casting material
Conformities
ATEX
EAC
FDA

Downloads

4 Results
  • Betriebsanleitung / Operating instructions GEMÜ 415

    pdf, 3.54 MB, DE/EN

  • Produktbroschüre Absperrklappen aus Edelstahl oder Messing 411, 415 und 428

    pdf, 380 KB, DE

  • Руководство по эксплуатации GEMÜ 415

    pdf, 3.62 MB, RU

  • Product brochure Butterfly valves made of stainless steel or brass 411, 415 and 428

    pdf, 380 KB, EN

Suitable services