Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Butterfly valve with free shaft end made of plastic

GEMÜ D450

Plastic butterfly valve with standard shaft connection and flange connection – ideal for water treatment, chemical, and industrial applications.

Soft-sealing, centrally mounted butterfly valve

Product information

The GEMÜ D450 soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version.

Key features

  • Excellent corrosion protection
  • UV resistant
  • Disc outlet dimension designed on plastic piping
  • Simple installation
  • Low pressure loss
  • Low weight
  • Low torque
Plastic butterfly valve with standard shaft connection and flange connection – ideal for water treatment, chemical, and industrial applications.

Technical features

Parameters
Value
Media temperature
5 to 80 °C
Ambient temperature
-20 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 50 to 300
Housing configurations
Wafer
Connection standards
ANSI
EN
JIS
Body materials
PP, reinforced
Liner materials
EPDM
FKM
Disc materials
PP-H
PVC-C
PVC-U
Conformities
EAC

Downloads

30 Results
  • Datasheet GEMÜ D450, D451, D457, D458 (US)

    pdf, 2.27 MB, EN

  • Techn_Gl_Kunststoff_fr_it

    pdf, 192 KB, FR/IT

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Instrucciones de montaje GEMÜ 480, 487, 490, 497, D450, D457, D480, D487 ahl dahl phl sahl shl

    pdf, 466 KB, ES

  • Montageanleitung / Assembly instructions GEMÜ D480, D487, 487, 480, D450, D457 GB232 GB880N GB1250N GBMDV3-8

    pdf, 173 KB, DE/EN

  • Instrukcja montażu GEMÜ 480, 487, 490, 497, D450, D457, D480, D487 ahl dahl phl sahl shl

    pdf, 480 KB, PL

  • Fiche technique GEMÜ D450, D451, D457, D458

    pdf, 1.80 MB, FR

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf, 121 KB, DE/EN

  • Notice d'utilisation GEMÜ D450, D451, D458, D457

    pdf, 946 KB, FR

  • Руководство по монтажу GEMÜ 480, D480, D487, 487, D450, D457 GB232 GB880N GB1250N GBMDV3-8

    pdf, 197 KB, RU

  • Monteringsanvisning GEMÜ 480, 487, 490, 497, D450, D457, D480, D487 ahl dahl phl sahl shl

    pdf, 466 KB, SV

  • Notice de montage GEMÜ 480, 487, 490, 497, D450, D457, D480, D487 ahl dahl phl sahl shl

    pdf, 467 KB, FR

Suitable services