Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Butterfly valve with free shaft end made of plastic

GEMÜ K410

Plastic butterfly valve with union nuts and shaft connection – ideal for water treatment, chemical and process engineering.

Soft-sealing, centrally mounted butterfly valve in small nominal sizes

Product information

The GEMÜ K410 butterfly valve has a bare shaft. The GEMÜ RSK check valve is available in plastic.

Key features

  • Low weight
  • Corrosion resistant plastic body
  • Simple installation with union nut
  • Universal fitting
Plastic butterfly valve with union nuts and shaft connection – ideal for water treatment, chemical and process engineering.

Technical features

Parameters
Value
Media temperature
0 to 60 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 15 to 50
Connection types
Union end
Connection standards
BS
DIN
Housing materials
PVC-U, grey
Liner materials
EPDM
FKM
Silicone
Disc materials
PP-H
Conformities
EAC

Downloads

4 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE, EN

  • Datasheet GEMÜ K410

    pdf, 558 KB, EN

  • Fiche technique GEMÜ K410

    pdf, 560 KB, FR

  • Datenblatt GEMÜ K410

    pdf, 559 KB, DE

Suitable services