Country / Language
Afrika-Borwa
English
All
English
Australia
English
Belgique
Français
Belgique
Nederlands
Brasil
Português brasileiro
Canada
English
Canada
Français
Danmark
Dansk
Deutschland
Deutsch
España
Español
France
Français
India
English
Italia
Italiano
México
Español
Nederland
Nederlands
Norge
Norsk
Portugal
Português
Schweiz
Deutsch
Schweiz
English
Schweiz
Français
Schweiz
Italiano
Suomi
Suomi
Sverige
Svenska
United Kingdom
English
United States
English
Éire
English
Österreich
Deutsch
Росси́я
Русский
日本
日本語
中华人民共和国
漢語
Company
GEMÜ Group
Contacts
About us
Company Management
Fritz Müller
Business units
Key facts
Locations
Sustainability
Compliance
Milestones
GEMÜ Australia
About us
Applications
News
Capabilities
Consulting
Strategic Procurement
Research and development
Production and quality
Logistics
Career
Global Jobs
Products
Valve designs
Valve selection
Quickfinder Valves
CAD drawings
Butterfly valves
CONEXO - Valves with RFID
Pressure control valves
Fittings & tubes
Ball valves
Solenoid valves
Electric valves
Multi-port valve blocks
Diaphragm valves
Diaphragms
Diaphragm globe valves
Control valves
Check valves
Globe Valves
Single-Use Valves
Valve actuators
Pilot valves
Bottom outlet and container valves
Accessories valve designs
Valve knowledge
Resistance information
Steam presure table
Standard formula calculator
Glossary
IO-Link
PD technology
Valve selection
Measurement and control engineering
Product search
Flowmeters
Pressure and temperature measurement devices
Position indicators and combi switchboxes
Control valves
Positioners and process controllers
Connection technology
Accessories Measurement and control engineering
Customer solutions
Outlet and tank valves
Lined diaphragm valves
GEMÜ App
Digital product label
GEMÜ Systems
Medical components
RTS components
GEMÜ multi-port valve blocks
Sampling systems
Pulsationsdämpfer
Valve configurations
Single-Use Solutions
Medical
Injection moulded cleanroom
Cleanroom assembly
Engineering
Ready-to-sterilize (RTS)
Tool manufacturing
Assemblies
Qualification
Process management
Valves and large-scale measurement and control equipment
Valves, measurement and control systems for apparatus
LEAP INTO THE FUTURE
Applications
Pharmaceutical, biotechnology and cosmetics industries
Application examples
Utilities
Cultivated Meat
Product advantages
Application example
Industrial water treatment
Application examples
Product advantages
Membrane filtration
Water reuse
Microelectronics and semiconductor industries
Application examples
Product advantages
Applications brochure
Foodstuffs and beverages
Application examples
Product advantages
Applications brochure
Chemical engineering
Chlor-alkali
Fertilizer production
Application examples
Product advantages
Applications brochure
Surface finishing
Application examples
Product advantages
Applications brochure
Power generation and environmental engineering
Application examples
Valve designs for biomethane upgrading
Hydrogen
Product advantages
Applications brochure
Mechanical engineering and processing industry
Application examples
Product advantages
Applications brochure
Medical
Product range
Download
Product documentation
Datasheets and manuals
CAD drawings
Product certificates
Paperless maintenance
Specification sheets
Software
Approvals and Declarations of Conformity
Company certificates
Product certificates
Service
Order-specific attestations & certificats
Instrumentation
Returns
Shipment tracking
Symbols process valves
Brochures
Application brochures
Company brochures
Product Catalogues
Service
Service & Training
Customer Service
Service Helpline
News
Trade fairs
Trade Fairs Calendar
News & press
Facts & figures
Images
News & Press releases
Technical contributions
Magazine
Customer magazine
Virtual Factory Tour
Contacts
Contacts worldwide
Countries from A-Z
Contact form
by region
Africa
America
Asia
Australia and New Zealand
Europe
Middle East
Near East
by subject
Sales & service
Applicants & careers
Press & media
Purchasing & suppliers
Home
Company
Products
Applications
Download
Service
News
Contacts
Download
Product documentation
Approvals and Declarations of Conformity
Service
Brochures
Films
GEMÜ 102
Electrically operated solenoid valve
Document type
-
Document language
-
Documents for product
GEMÜ 102
Operating instructions
Betriebsanleitung GEMÜ 102
DE
pdf
1 MB
Operating instructions GEMÜ 102
EN (GB)
pdf
1 MB
Notice d'utilisation GEMÜ 102
FR
pdf
1 MB
GEMÜ 102
Datasheet
Datenblatt GEMÜ 102
DE
pdf
464 KB
Datasheet GEMÜ 102
EN (GB)
pdf
463 KB
Fiche technique GEMÜ 102
FR
pdf
465 KB
GEMÜ 102
Product brochure
bs p 001 produktprogramm kurz de.pdf
DE
pdf
1 MB
bs p 001 bs product range short en.pdf
EN (GB)
pdf
1 MB
bs p 001 bs product range short fr.pdf
FR
pdf
2 MB
bs p 001 bs product range short pt.pdf
PT
pdf
3 MB
GEMÜ 102
Product certificate
kb fda magnetventile pvdf ptfe de gb.pdf
DE
pdf
52 KB
Produkt-Zertifikat / Product certificate GEMÜ 102 RoHS-Richtlinie 20240617 PPGR ml
DE
pdf
439 KB
Produkt-Zertifikat GEMÜ 1434, 1272, 1273, 0322, 0324, 0326, 8357, 8303, 8505, 8506, 8458, 423, 428, D488, D458, 498, R488, R478, C488, 9343, 9539, 9202, AM75, 12A0 RoHS-Richtlinie-V1-3 20240829 CNOU ml
DE
pdf
297 KB
z MRL 2006 42 EG de.pdf
DE
pdf
307 KB
kb fda magnetventile pvdf ptfe de gb.pdf
EN (GB)
pdf
52 KB
Product certificate GEMÜ 102, 105, 202, 52 105A ul
EN (GB)
pdf
64 KB
z MRL 2006 42 EG gb.pdf
EN (GB)
pdf
297 KB
Produkt-Zertifikat / Product certificate GEMÜ 102 RoHS-Richtlinie 20240617 PPGR ml
EN (GB)
pdf
439 KB
Produkt-Zertifikat GEMÜ 1434, 1272, 1273, 0322, 0324, 0326, 8357, 8303, 8505, 8506, 8458, 423, 428, D488, D458, 498, R488, R478, C488, 9343, 9539, 9202, AM75, 12A0 RoHS-Richtlinie-V1-3 20240829 CNOU ml
EN (GB)
pdf
297 KB
z MRL 2006 42 EG fr.pdf
FR
pdf
332 KB
GEMÜ 102
Technical information
Techn Gl Kunststoff de gb.pdf
DE
pdf
124 KB
Techn Gl Kunststoff de gb.pdf
EN (GB)
pdf
124 KB
Techn Gl Kunststoff fr it.pdf
FR
pdf
187 KB
Techn Gl Kunststoff fr it.pdf
IT
pdf
187 KB
GEMÜ 102
Validation guide
Validation Guide GEMÜ 102, 202, 205, 225, 52, 8253, 8257, 8258, 8259, 8303, J70, M75 Magnetventile
DE
pdf
150 KB
Validation guide GEMÜ 52, 102, 202, 205, 225, J70, M75, 8303, 8253, 8257, 8258, 8259 Magnetventile
EN (GB)
pdf
150 KB
Start Download