This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result.

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

Qualification and validation

Safeguarded manufacture of medical industry products

GEMÜ performs a risk assessment for your product using the FMEA (Failure Mode and Effects Analysis) method and in accordance with the EN ISO 14971 standard. This includes investigating the system risks of the operating media and the process risks involved with manufacturing. We also provide you with information and recommendations with regard to potential design risks. These subjects are covered in the risk file for your project. This is continuously updated. At the same time, the measures defined in the file are monitored.

Four steps for qualifying operating media

Qualification enables GEMÜ to deliver documented proof that an operating medium satisfies the necessary requirements. 

Qualification comprises four stages:

  • Design Qualification (DQ)
  • Installation Qualification (IQ)
  • Operational Qualification (OQ) 
  • Performance Qualification (PQ)

The final qualification report documents observations, findings and any measures that are still outstanding. As a result, the design can be fixed and all production papers approved. At the same time, release is given for validation.

Process reliability through multiple validation runs

Validation provides the documented proof that the processes for manufacturing your medical industry product are safe and can be permanently guaranteed. For the process validation, the series product is manufactured in three separate batches. The batch size of the validation runs is determined by the desired quantities. If necessary, a larger test quantity can be agreed to analyze compliance with critical quality criteria. Following successful implementation, the qualification and validation phase is completed with a final report and, if required, an update of the FMEA.

GEMÜ can provide support for additional services to validate your product using its extensive partner network. This includes the following options:

  • Packaging validation
  • Transport validation
  • Ageing tests
  • Sterilization validation
  • Biological qualification

Basic standards for qualification and validation

  • EN ISO 13485
  • EN ISO 14971
  • MDR 2017/745 EEC
  • EU GMP guidelines