Select branch and language

Select language

Internal sales

For all sales-related matters:

Tel: +61 2 4323 4493

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pressure sensor with optional switching function

GEMÜ 3140

GEMÜ pressure and temperature sensors with stainless steel housing – left with LED display, right with hygienic plastic connection, ideal for industrial and sterile applications.

Precise pressure gauge with durable ceramic sensor

Product information

The GEMÜ 3140 pressure transducer/switch is ideal for precise measurements in a wide pressure range. The sensor is suitable for use with both highly viscous and contaminated media and is also suitable for corrosive media due to its high-quality material selection. A variety of electrical and mechanical connections are available, depending on the version. The LED display version boasts a rotatable 4-digit display.

Key features

  • Suitable for highly viscous, contaminated and corrosive media
  • Featuring a rotatable LED display and IO-Link interface, depending on version
  • Accuracy 0.5% FSO (in accordance with IEC 60770)
  • Matching feed-through housing optionally available
  • Optional installation position
  • Ceramic sensor
GEMÜ pressure and temperature sensors with stainless steel housing – left with LED display, right with hygienic plastic connection, ideal for industrial and sterile applications.

Technical details

Parameters
Value
Measuring range
0 Up to 40 bar
Media temperature
-40 to 125 °C
Operating pressure
0 to 40 bar
Housing material
1.4404
Connection type
thread
Output signals
0–10 V
0–20 mA
4–20 mA
NPN
PNP
Conformities
EAC
FMEDA
UL Recognized

Downloads

28 Results
  • Operating instructions GEMÜ 3140 OX

    pdf (1 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 3140 O

    pdf (6 MB) -
    DE/EN

  • Operating instructions GEMÜ 3140 D

    pdf (4 MB) -
    EN

  • 3140xxxA 6xxxxxxxx 2N
    Absolutdruck (A) bis 6 bar
    2xNPN/Kein Analogsignal 3-Leiter+IO-Link (2N)
    Version: 1.0.1 & 1.1
    Interface: IO-LINK
    Date: 2018-07-09T22:00:00Z

    zip (479 KB)

  • GEMUE-3140R40DPNAV-IODD1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2023-10-09T22:00:00Z

    zip (29 KB)

  • GEMUE-3140R6DPNAV-IODD1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2023-10-09T22:00:00Z

    zip (29 KB)

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Produktbroschüre Druck- und Temperaturmesstechnik

    pdf (1 MB) -
    DE

  • Notice d'utilisation GEMÜ 3140 D

    pdf (4 MB) -
    FR

  • Betriebsanleitung / Operating instructions GEMÜ 3140 D

    pdf (4 MB) -
    DE/EN

  • Product brochure Pressure and temperature measurement systems

    pdf (1 MB) -
    EN

  • Betriebsanleitung GEMÜ 3140 O

    pdf (4 MB) -
    DE

Suitable services