GEMÜ 3240

Temperature transducer and temperature switch

  • Description
  • Features
  • Technical specifications

The GEMÜ 3240 temperature transducer/switch is ideal for precise measurements in a wide temperature range. The sensor is suitable for both highly viscous, as well as contaminated media. It is also suitable for corrosive media thanks to the high-quality material selection. Furthermore, it stands out thanks to its extremely short installation length. The electrical output signals can optionally be changed over between power, current or switching outputs.

  • With rotatable LED display and IO-Link interface
  • Suitable for highly viscous, contaminated and corrosive media
  • Switching output as standard
  • Switchable electrical output
  • Accuracy in accordance with IEC60770: 0.35% FSO
  • Extremely short installation length
  • Temperature sensor PT1000 / class A
  • Detection range: -40 to 150
  • Media temperature *: -40 to 150 °C
  • Operating pressure*: 0 to 160 bar
  • Housing material : 1.4404
  • Connection type : Threaded connection
  • Output signals : 0 - 10 V | 4 - 20 mA | NPN | PNP
  • Conformities: EAC

Product news

24.01.2020

Precise temperature monitoring in systems and piping with new temperature sensor in the GEMÜ range