GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ C30

Pressure gauge

  • Description
  • Features
  • Technical specifications

The GEMÜ C30 pressure measurement device is equipped with a PFA transmitter and an analogue pressure gauge. The body is made from PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).

  • The proven GEMÜ CleanStar® technology is the basis of the transmitter
  • Working medium hermetically isolated from the gauge by a patented PFA double diaphragm
  • Pressure gauge can be positioned through 360° enabling individual user options
  • Production, assembly, calibration and packaging in cleanroom ISO 6
  • Minimal deadleg
  • Connection: Flare; NPT thread
  • Actuator: With bare shaft
  • Body material: PFA; PTFE
  • Max. operating pressure: 10 bar
  • Max. media temperature: 60 ° C
  • Min. media temperature: 5 ° C
  • Nominal sizes: DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')

Product video

Clean room plant Emmen

02:09 min
990 Views
Online since 18.09.2015