Flowmeters: Product overview

Flowmeters: Product overview

GEMÜ 3020
3020
  • Measuring range - Liquids:120 to 25000 l/h
  • Error of measurement:± 1 % of final value
  • Media temperature :-20 to 80 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 50
  • Connection types:Union end
  • Metering tube materials:PVC-U | PVDF
  • Electrical connection types:Plug, design A
  • Supply voltages:24 V DC
  • Conformities:EAC
GEMÜ 3021
3021
  • Measuring range - Liquids:120 to 25000 l/h
  • Error of measurement:± 1 % of final value
  • Media temperature :-20 to 80 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 50
  • Connection types:Union end
  • Metering tube materials:PVC-U | PVDF
  • Electrical connection types:Plug, design A | M12 plug
  • Supply voltages:24 V DC
  • Conformities:EAC
GEMÜ 3030
3030
  • Media temperature :0 to 135 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 300
  • Detection range:0,1 to 10 m/s
  • Connection types:Flange | Spigot | Union end | Weld-in sleeve
  • Metering tube materials:1.4435
  • Supply voltages:24 V DC
  • Electrical connection type:M12 plug | M12 socket
  • Conformities:EAC
GEMÜ 800
800
  • Connection types:Flange | Spigot | Union end
  • Measuring range - Liquids:0,5 to 33000 l/h
  • Measuring range - Gases:0,2 to 450 Nm³/h
  • Error of measurement:± 1% of final value and ± 3% of measured value
  • Media temperature :-20 to 120 °C
  • Operating pressure :0 to 15 bar
  • Nominal sizes:DN 20 to 65
  • Metering tube materials:PA | PSU | PVC-U
  • Float materials:1.4571 (316 Ti) | PP | PVC-U | PVDF
  • Conformities:ATEX
GEMÜ 840
840
  • Connection types:Spigot
  • Measuring range - Liquids:2500 to 50000 l/h
  • Error of measurement:± 1% of final value and ± 3% of measured value
  • Media temperature :5 to 90 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 65 to 65
  • Metering tube materials:PSU
  • Float materials:PP | PVC-U
GEMÜ 850
850
  • Connection types:Flange | Spigot | Union end
  • Measuring range - Liquids:0,1 to 1600 l/h
  • Measuring range - Gases:0,02 to 37,5 Nm³/h
  • Error of measurement:± 1% of final value and ± 3% of measured value
  • Media temperature :-20 to 120 °C
  • Operating pressure :0 to 15 bar
  • Nominal sizes:DN 10 to 25
  • Metering tube materials:PA | PSU | PVC-U, transparent
  • Float materials:1.4571 (316 Ti) | PP | PVC-U | PVDF
  • Conformities:ATEX
GEMÜ C38
C38
  • Max. operating pressure: 6 bar
  • Media temperature: 0 to 80 °C
  • Nominal sizes : 3/8''“ (DN6) to 1''“ (DN20)
  • Body material : PFA
  • Connection types: Flare