This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 1211

Electrical position indicator ATEX

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 1211 electrical position indicator is suitable for linear actuators with up to 70 mm actuating travel. It has either one or two inductive proximity switches to NAMUR.

  • Simple mounting and retrofitting to GEMÜ linear actuators
  • Attachment to other valve makes possible
  • Compact, solid housing
  • Protection class IP 65 acc. to EN 60529
  • Low-wear switches, contactless detection
  • Conformities: ; ATEX; EMC Directive
  • Max. stroke: 70
  • NAMUR

Suitable products

Equipment für Separating Liquid Mixtures

Product applications

Equipment für Separating Liquid Mixtures

There are various reasons for separating liquid mixtures or for changing their ratio of mixture. Pervaporation/steam permeation (membrane filtration) enables the separation of water / solvent mixtures, the separation of liquids with similar boiling points, the dehydration of multicomponent mixtures, the displacement of equilibrium in reactions where water is released and the dehydration of organic compounds. The complete system consists of an evaporator and a membrane module. lf the liquid to be separated is a distillation product, the steam can be directly passed into the membrane module. In this application the mixture is composed of water with maximum 5 % alcohol. The equipment is located in an 'ex' area.

Product news

09.08.2018

Quarter-turn adapter makes universal installation of electrical position indicators possible