This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 1436 eco

Intelligent electro-pneumatic positioner

  • Description
  • Features
  • Technical specifications

The GEMÜ 1436 eco cPos® is a digital electro-pneumatic positioner for process valve control. Designed for simple, safe and quick use with valves with strokes < 50 mm. The positioner, travel sensor, switching valves and status LEDs are integrated in a solid compact housing. Pneumatic and electrical connections are in one mounting direction to save space and enable easy access.

  • No air consumption when idle
  • Simple mounting to various valve actuators
  • Simple commissioning due to automatic initialisation
  • Speed-AP function for fast mounting and initialisation
  • Simple operation, no settings necessary
  • Conformities: ; EMC Directive
  • Max. operating pressure: 7 bar
  • Action: einfachwirkend

Product news

14.04.2016

A versatile solution

with an excellent track record: The new positioner "eco" series