Precise pressure monitoring in systems and piping

GEMÜ's new 3140 series pressure gauges facilitate precision measuring across a wider range of pressures and temperatures

Precise pressure monitoring in systems and piping

Precise pressure monitoring in systems and piping

GEMÜ's new 3140 series pressure gauges facilitate precision measuring across a wider range of pressures and temperatures

GEMÜ's new 3140 series pressure gauges facilitate precision measuring across a wider range of pressures and temperatures. With these latest additions to their product portfolio, Ingelfingen-based valve specialists GEMÜ are modernising their range of measurement systems.

As part of this update to their range of pressure measurement systems, GEMÜ will be replacing the type 3120 with the new pressure transducers and pressure switches of the GEMÜ 3140 series. Compared to its predecessor, the new product range impresses with a far broader measuring scope, as well as a number of electrical design features and important approvals.

The GEMÜ 3140 series is designed for both liquid and gaseous media at pressures of between 0 and 40 bar and temperatures of between -40 and +125 °C. The integrated high-quality ceramic sensor reliably converts the pressure into a proportional electrical signal – at an accuracy of 0.5% FSO in accordance with IEC 60770.

IO-Link for intelligent networking

In order to optimize adaptability for different applications, all the standard electrical and mechanical connections are provided. With an IO-Link interface, the GEMÜ 3140 pressure transducers/switches can be used centrally to automate and monitor processes. This means leakages and gauge pressure can be detected early for instance.

Versatility

The pressure measurement devices in the GEMÜ 3140 series can be used for a variety of industrial applications. Besides calculating the process pressure and measuring a pressure differential, the GEMÜ 3140 pressure transducers/switches can also be employed to reliably control, measure and monitor the level during filling processes. The integrated sensor is suitable for use with both highly viscous and contaminated media and, thanks to its high-quality material selection, it can even be used with corrosive media, such as for demanding applications with acids and alkalis.

GEMÜ 3140 products have been certified in accordance with UL, SIL2 and IECEx. Both the explosion-proof and the SIL versions are available as options. Depending on the version, the product can also feature a rotatable LED display. This means the user can easily view the current operating parameters via a 4-digit display, no matter where the device is installed.

Download

idk
.jpg
1.12 M
gb
.docx
1.83 M