Type
Filter
1035: Union end
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Form
Filter
D: Straight through
Connection type
Filter
7: Union end with DIN insert (socket)
33: Union end with inch insert - BS (socket)
71: Union end with DIN insert (butt welding), only in material PE, only in conjunction with K-NR 1094
78: Union end with DIN insert (IR butt welding)
3M: Union ends with inch insert - ASTM (socket)
7R: Union end with DIN insert (Rp threaded socket)
Material
Filter
1: PVC-U, grey
5: PP, grey
20: PVDF
Seal material
Filter
4: O-ring, FKM
14: O-ring, EPDM
Execution type
Filter
OHNE: None
1092: Short insert, material PE, PN 10, (for butt welding), media wetted area free from substances that prevent paint adhesion
1094: Short insert, material PE, PN 10, (butt welding)
1146: Insert PP, for butt welding
1187: Insert in PE
1192: PVC-parts bonded
1241: Insert DIN, material ABS
1242: Short insert, material PE, PN 10, (butt welding), PVC parts bonded in