Type
Filter
9428: Motorized quarter turn actuator, optical position indicator, manual override
Fieldbus
Filter
000: Without
Actuator use
Filter
Z: Accessory
Actuator flange
Filter
F03: F03, flange type DIN EN ISO 5211
F04: F04, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
G05: Flange type G05
Location spigot
Filter
N: Without location spigot
Y: With location spigot
Coupling and wrench size
Filter
S08: Star, WAF 8 mm
S09: Star, WAF 9 mm
S11: Star, WAF 11 mm
S14: Star, WAF 14 mm
Voltage / Frequency
Filter
B1: 12 V DC
B4: 12 V/50 - 60 Hz
C1: 24 V DC
C4: 24V 50/60Hz
Control module
Filter
A0: OPEN/CLOSE control
AE: ON/OFF actuator, 2 additional potential-free limit switches, Class A (EN15714-2)
Actuator version
Filter
2015: Actuator, motorized, operating time 11s, torque 15Nm, GEMÜ, size 2, supply voltage B4, C4
3006: Actuator, motorized, operating time 4s, torque 6Nm, GEMÜ, size 3, supply voltage B1, C1, B4, C4
3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMÜ, size 3, supply voltage B1, C1
3035: Actuator, motorized, operating time 15s, torque 35Nm, GEMÜ, size 3, supply voltage C1
3055: Actuator, motorized, operating time 15s, torque 55Nm, GEMÜ, size 3, supply voltage C1
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
6598: 1 Hirschmann connector N6R
6722: 2 Harting connectors Han 7D
6812: Connection with 2 Hirschmann plugs N6R control mains cable galvanically isolated (only with voltage 100-250 V AC code O4 and functional module A0)
7158: with cable gland
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability