Type
Filter
ADA: Universal actuator, pneumatic, double acting, clockwise rotation
Actuator version
Filter
0020U: 0020 (ADA/ASR/ASL)
0040U: 0040 (ADA/ASR/ASL)
0080U: 0080 (ADA/ASR/ASL)
0130U: 0130 (ADA/ASR/ASL)
0200U: 0200 (ADA/ASR/ASL)
0300U: 0300 (ADA/ASR/ASL)
0500U: 0500 (ADA/ASR/ASL)
0850U: 0850 (ADA/ASR/ASL)
1200U: 1200 (ADA/ASR/ASL)
1750U: 1750 (ADA/ASR/ASL)
2100U: 2100 (ADA/ASR/ASL)
2500U: 2500 (ADA/ASR/ASL)
4000U: 4000 (ADA/ASR/ASL)
Actuator flange
Filter
F03: F03, flange type DIN EN ISO 5211
F04: F04, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
Actuator flange
Filter
OHNE: None
/05: F05, flange type DIN EN ISO 5211
/07: F07, flange type DIN EN ISO 5211
/10: F10, flange type DIN EN ISO 5211
/12: F12, flange type DIN EN ISO 5211
/14: F14, flange type DIN EN ISO 5211
/25: F25, flange type DIN EN ISO 5211
Coupling and wrench size
Filter
S09: Star, WAF = 9 mm
S14S11: Star, WAF = 14 mm, adapter to WAF = 11 mm
S17S14: Star, WAF = 17 mm, adapter to WAF = 14 mm
S22: Star, WAF = 22 mm
S27: Star, WAF = 27 mm
S36S27: Star, WAF = 36 mm, adapter to WAF = 27 mm
S36: Star, WAF = 36 mm
S46: Star, WAF = 46 mm
S55: Star, WAF = 55 mm
Material
Filter
A: Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
F: Version A2 (ADA/ASR/ASL) for aggressive environment C5-M, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft SS316, screws A4, corrosion protection C5-M according to EN-ISO 12944-2
Actuator with stroke limiter
Filter
OHNE: None
H: Operator with stroke limiter
Special execution
Filter
OHNE: None
X: ATEX certification
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability