Type
Filter
GSR: Basic actuator, pneumatic, single acting, clockwise rotation
Actuator version
Filter
0050: 0050 (GDR/GDL/GSR/GSL)
0065: 0065 (GDR/GDL/GSR/GSL)
0075: 0075 (GDR/GDL/GSR/GSL)
0085: 0085 (GDR/GDL/GSR/GSL)
0100: 0100 (GDR/GDL/GSR/GSL)
0115: 0115 (GDR/GDL/GSR/GSL)
0125: 0125 (GDR/GDL/GSR/GSL)
0140: 0140 (GDR/GDL/GSR/GSL)
0160: 0160 (GDR/GDL/GSR/GSL)
0180: 0180 (GDR/GDL/GSR/GSL)
0210: 0200 (GDR/GDL/GSR/GSL)
0240: 0240 (GDR/GDL/GSR/GSL)
0270: 0270 (GDR/GDL/GSR/GSL)
0300: 0300 (GDR/GDL/GSR/GSL)
0350: 0350 (GDR/GDL/GSR/GSL)
Spring set
Filter
S06: Numbers of spring (GSR/GSL)
S08: Numbers of spring (GSR/GSL)
S10: Numbers of spring (GSR/GSL)
S12: Numbers of spring (GSR/GSL)
S14: Numbers of spring (GSR/GSL)
SC1: Spring configuration, unchambered (GSR/GSL)
SC2: Spring configuration, unchambered (GSR/GSL)
SC3: Spring configuration, unchambered (GSR/GSL)
SC4: Spring configuration, unchambered (GSR/GSL)
SC5: Spring configuration, unchambered (GSR/GSL)
SC6: Spring configuration, unchambered (GSR/GSL)
Actuator flange
Filter
F03: F03, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
Actuator flange
Filter
OHNE: None
/05: F05, flange type DIN EN ISO 5211
/07: F07, flange type DIN EN ISO 5211
/10: F10, flange type DIN EN ISO 5211
/12: F12, flange type DIN EN ISO 5211
/14: F14, flange type DIN EN ISO 5211
/25: F25, flange type DIN EN ISO 5211
Coupling and wrench size
Filter
S09: Star, WAF = 9 mm
S11: Star, WAF = 11 mm
S14: Star, WAF = 14 mm
S17: Star, WAF = 17 mm
S22: Star, WAF = 22 mm
S27: Star, WAF = 27 mm
S36: Star, WAF = 36 mm
S46: Star, WAF = 46 mm
S55: Star, WAF = 55 mm
Material
Filter
A: General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
F: Version A2 (GSR/GSL/GDR/GDL), for agressive environments C5-M, aluminium + epoxy-coated body, aluminium end caps, powder-coated, SS316 shaft, A4 screws, C5-M corrosion protection in accordance with EN ISO 12944-2
Actuator with stroke limiter
Filter
OHNE: None
H: Operator with stroke limiter
Special version
Filter
OHNE: None
X: ATEX certification
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability