Type
Filter
710: Ball valve, plastic, pneumatically operated
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
M: Multi-port version
Connection type
Filter
2: Union end with insert (solvent cement or welded socket) - DIN
4: Union ends with Flanges EN 1092, PN10, form B, Face a face EN 558, series 1, ISO 5752, basic series 1
31: NPT female thread
33: Union end with inch insert - BS (socket)
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
78: Union end with DIN insert (IR butt welding)
3M: Union ends with inch insert - ASTM (socket)
3T: Union end with JIS insert (socket)
7R: Union end with DIN insert (Rp threaded socket)
Ball valve material
Filter
1: PVC-U, grey
2: PVC-C
4: ABS
5: PP-H, grey
20: PVDF
Liner material
Filter
4: FKM
14: EPDM
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0: GEMÜ actuator, pneumatic, size 0, piston diameter 50 mm
1: GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
DU01AW: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F03/05 S11
DU03AP: Actuator, pneumatic, DA - at 6 bar, 35.2 Nm, 2.5–8.0 bar DR0030U F05/07 S14
DU06AH: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm, 2.5–8.0 bar DR0060U F05 D14
DU06AP: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm, 2.5–8.0 bar DR0060U F05/07 S14
DU10AC: Actuator, pneumatic, DA - at 6 bar, 110 Nm, 2.5–8.0 bar DR0100U F05/07 S17
GR05SW: Actuator, pneumatic, SA - at 0°, 7,9Nm GSR0050 SC5F03/05 S11 4.5–8.0 bar
GR06SP: Actuator, pneumatic, SA - at 0°, 12,2Nm GSR0065 SC5F05/07 S14 4.5–8.0 bar
GR07SP: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S14 4.5–8.0 bar
GR08RP: Actuator, pneumatic, SA - at 0°, 28,8Nm GSR0085 SC4F05/07 S14 4.0–7.0 bar
GR08SP: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S14 4.5–8.0 bar
GR10S8: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S14 4.5–8.0 bar
GR11SE: Actuator, pneumatic, SA - at 0°, 97,3Nm GSR0115 SC5F07/10 S17 4.5–8.0 bar
HR03AT: Actuator, pneumatic, DA - at 6 bar, 8.8 Nm GDR0032 F03 S09 2.5–8.0 bar
HR05AO: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F04 S11 2.5–8.0 bar
HR05AW: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S11 2.5–8.0 bar
HR06AP: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S14 2.5–8.0 bar
HR07AP: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S14 2.5–8.0 bar
HR08AC: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S17 2.5–8.0 bar
SU01SW: Actuator, pneumatic, SA - at 0°, 5.9 Nm, 4.0–8.0 bar SC0015USC5F03/05 S11
SU01VO: Actuator, pneumatic, SA - at 0°, 7.9 Nm, 5.5–8.0 bar SC0015USC8F04 S11
SU01VW: Actuator, pneumatic, SA - at 0°, 7.9 Nm, 5.5–8.0 bar SC0015USC8F03/05 S11
SU03GP: Actuator, pneumatic, SA - at 0°, 11.1 Nm, 4.5–8.0 bar SC0030U 5F05/07 S14
SU03KP: Actuator, pneumatic, SA - at 0°, 13.3 Nm, 5.5–8.0 bar SC0030U 6F05/07 S14
SU06KP: Actuator, pneumatic, SA - at 0°, 26.5 Nm, 5.5–8.0 bar SC0060U 6F05/07 S14
SU10KC: Actuator, pneumatic, SA - at 0°, 44.0 Nm, 5.5–8.0 bar SC0100U 6F05/07S17D11
SU15KC: Actuator, pneumatic, SA - at 0°, 60.8 Nm, 5.5–8.0 bar SC0150U 6F05/07 S17
SU22KD: Actuator, pneumatic, SA - at 0°, 98.4 Nm, 5.5–8.0 bar SC0220U 6F07/10 S22
Actuator particulars
Filter
OHNE: None
0: Gen. industrial version (version A/DR/DL/D3/D4/SC/SO/S3/S4), housing alu, anodising layer 25–35 µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
1: Version E (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, sea water, aluminium body/end cap with anodized and PTFE coating, stainless steel shaft, A2 screws
2: Version D (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium body/end cap with anodized and PTFE coating, carbon steel + ENP shaft, A2 screws
3: Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium + epoxy-coated body, aluminium end caps, powder-coated, stainless steel shaft, A4 screws
C: General industrial version, fast closing / opening (fast acting)
G: Version A2 (ASR/ASL/ADA), Version EC (SC/SO/DR/DL) + stroke limiter
H: Gen. industrial version + stroke limiter
L: Version EC (SC/SO/DR/DL), fast closing / opening (fast acting)
Ball configur./port position
Filter
OHNE: None
2: T-port, end position "Open", connection 1 and 3 open, T-port, end position "Closed", connection 1 and 2 open
3: T-port, end position "Open", connection 1 and 2 open, T-port, end position "Closed", connection 2 and 3 open
4: T-Kugel, Endlage "Auf", Anschluss 2 und 3 offen, T-Kugel, Endlage "Zu", Anschluss 1, 2 und 3 offen
6: L-Kugel, Endlage "Auf", Anschluss 1 und 3 offen, L-Kugel, Endlage "Zu", Anschluss 1 offen
L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
R: R-port (control ball) for control range 0 ° - 90 ° Linear characteristic between ball position and percentage flow
T: T-port, standard, end position "Open", connection 1, 2 and 3 open, T-port, standard, end position "Closed", connection 1 and 3 open
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
1187: Insert in PE
1288: K-NR 0101, K-NR 1187, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 1187 - Insert material PE,
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability