R90 803354406

Disc check valve, metal

Item number: 88700951
Description
Type R90 Disc check valve, metal
DN 80 DN 80
Operating pressure 3 16 bar
Connection type 3 PN 16 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
Body material 5 1.0619 / ASTM A216 / WCB
Material shut-off element 4 1.4408 / ASTM A351 / CF8M
Material guide element 4 1.4408 / ASTM A351 / CF8M
Seal material 0 Steel
Spring material 6 14571

The GEMÜ R90 is a metal disco check valve with flange connection and standardized length to DIN EN 558. The valve body, disc and seal are available in various materials. In the version with metallic seal, the GEMÜ R90 valve can be used at high temperatures up to 400 °C.

  • Suitable for low and high temperatures
  • Standardized length to DIN EN 558, series 49
  • Available as option free of oil and grease
  • A special disc guide prevents the disc from tilting and the occurrence of strong flutter
  • Bubble tight sealing in accordance with EN 12266-1/P12, leakage rate A and G