Type
Filter
539: Globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
8: Flange EN 1092, PN 16, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1,
48: Flange JIS 20K face-to-face dimension FTF EN 558, series 10 ASME/ANSI B 16.10 table 1, column 16, DN 50 drilled to JIS 10K
Valve body material
Filter
37: 1.4408, investment casting
90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal
Filter
5: PTFE
10: 1.4404
5G: PTFE, glass fibre reinforced
Voltage / Frequency
Filter
C1: 24 V DC
Control module
Filter
L0: OPEN/CLOSE, positioner and process controller
Regulating cone
Filter
OHNE: None
RA104: 0,1 m³/h - linear with red. seat
RA307: 0,1 m³/h - mod.EQ with red. seat
RA309: 0.16 m³/h - mod. EQ with red. seat
RB110: 0,16 m³/h - linear with red. seat
RB111: 0,25 m³/h - linear with red. seat
RB112: 0,4 m³/h - linear with red. seat
RB307: 0.25 m³/h - mod. EQ with red. seat
RB308: 0.4 m³/h - mod. EQ with red. seat
RC107: 0,63 m³/h - linear with red. seat
RC108: 1 m³/h - linear with red. seat
RC307: 0.63 m³/h - mod. EQ with red. seat
RC308: 1 m³/h - mod. EQ with red. seat
RD107: 1,6 m³/h - linear with red. seat
RD108: 1,6 m³/h - linear with red. seat
RD307: 1.6 m³/h - mod. EQ with red. seat
RD308: 1.6 m³/h - mod. EQ with red. seat
RE110: 2,5 m³/h - linear with red. seat
RE111: 2,5 m³/h - linear with red. seat
RE112: 2,5 m³/h - linear with red. seat
RE310: 2.5 m³/h - mod. EQ with red. seat
RE311: 2.5 m³/h - mod. EQ with red. seat
RE312: 2.5 m³/h - mod. EQ with red. seat
RF113: 4 m³/h - linear with red. seat
RF114: 4 m³/h - linear with red. seat
RF115: 4 m³/h - linear with red. seat
RF313: 4 m³/h - mod. EQ with red. seat
RF314: 4 m³/h - mod. EQ with red. seat
RF315: 4 m³/h - mod. EQ with red. seat
RG115: 6,3 m³/h - linear with red. seat
RG116: 6,3 m³/h - linear with red. seat
RG117: 6,3 m³/h - linear with red. seat
RG315: 6.3 m³/h - mod. EQ with red. seat
RG316: 6.3 m³/h - mod. EQ with red. seat
RG317: 6.3 m³/h - mod. EQ with red. seat
RH110: 10 m³/h - linear with red. seat
RH111: 10 m³/h - linear with red. seat
RH112: 10 m³/h - linear with red. seat
RH310: 10 m³/h - mod. EQ with red. seat
RH311: 10 m³/h - mod. EQ with red. seat
RH312: 10 m³/h - mod. EQ with red. seat
RJ107: 16 m³/h - linear with red. seat
RJ108: 16 m³/h - linear with red. seat
RJ307: 16 m³/h - mod. EQ with red. seat
RJ308: 16 m³/h - mod. EQ with red. seat
RK104: 25 m³/h - linear with red. seat
RK304: 25 m³/h - mod. EQ with red. seat
RS720: 25 m³/h - linear
RS721: 40 m³/h - linear
RS730: 25 m³/h - mod.EQ
RS731: 40 m³/h - mod.EQ
RS732: 80 m³/h - mod.EQ
RS733: 100 m³/h - mod.EQ
RS734: 160 m³/h - mod.EQ
RS784: 25 m³/h - linear
RS785: 40 m³/h - linear
RS794: 25 m³/h - mod.EQ
RS795: 40 m³/h - mod.EQ
RS796: 80 m³/h - mod.EQ
RS798: 100 m³/h - mod.EQ
RS799: 160 m³/h - mod.EQ
RS851: 4 m³/h - linear
RS852: 6,3 m³/h - linear
RS853: 10 m³/h - linear
RS854: 10 m³/h - linear
RS855: 16 m³/h - linear
RS856: 25 m³/h - linear
RS857: 40 m³/h - linear
RS861: 4 m³/h - mod.EQ
RS862: 6.3 m³/h - mod.EQ
RS863: 10 m³/h - mod.EQ
RS864: 10 m³/h - mod.EQ
RS865: 16 m³/h - mod.EQ
RS866: 25 m³/h - mod.EQ
RS867: 40 m³/h - mod.EQ
RS868: 63 m³/h - mod.EQ
RS869: 90 m³/h - mod.EQ
Execution type
Filter
OHNE: None
Actuator version
Filter
0A: Actuator size 0
1A: Actuator size 1
2A: Actuator size 2
3A: Actuator size 3
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability