Medium
Filter
OHNE: None
%: Percentage scale
Luft: Air
Type
Filter
875: Variable area flowmeter, PP float, (series 850)
RoHS conformance
Filter
R: Conformance to RoHS
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
Body configuration
Filter
D: Straight through tube
Connection type
Filter
7: Union end with insert (socket) – DIN
33: Union end with inch insert - BS (socket)
7R: Union ends with DIN insert (Rp threaded socket)
Metering tube material
Filter
21: PA, transparent
22: PSU
O-ring material
Filter
4: FKM
14: EPDM
Union material
Filter
1: Insert PVC-U, union nut PP grey
5: Insert PP, union nut PP beige
6: Malleable iron
7: Stainless steel
20: Insert PVDF, union nut PVDF
Metering tube size
Filter
11: Conus 11
12: Conus 12
13: Conus 13
14: Conus 14
15: Conus 15
21: Conus 21
22: Conus 22
23: Conus 23
24: Conus 24
25: Conus 25
31: Conus 31
32: Conus 32
33: Conus 33
34: Conus 34
41: Conus 41
42: Conus 42
43: Conus 43
44: Conus 44
Measuring range
Filter
OHNE: None
1,5: Maximum measuring range of flowmeter
2,4: Maximum measuring range of flowmeter
2,5: Maximum measuring range of flowmeter
3,75: Maximum measuring range of flowmeter
3,8: Maximum measuring range of flowmeter
4: Maximum measuring range of flowmeter
4,8: Maximum measuring range of flowmeter
5,5: Maximum measuring range of flowmeter
6: Maximum measuring range of flowmeter
10: Maximum measuring range of flowmeter
16: Maximum measuring range of flowmeter
360: Maximum measuring range of flowmeter
550: Maximum measuring range of flowmeter
900: Maximum measuring range of flowmeter
100%: Maximum measuring range of flowmeter
Execution type
Filter
OHNE: None
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability