Type
Filter
C480: Butterfly valve, bare shaft
DN
Filter
700: DN 700
800: DN 800
900: DN 900
1T0: DN 1000
1T1: DN 1100
1T2: DN 1200
1T4: DN 1400
1T6: DN 1600
Body configuration
Filter
L: Flange-mounted version (Lug), length FTF EN 558 series 20
U: Double flange version (U-Section), length FTF EN 558 series 20
W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure
Filter
0: 3 bar
1: 6 bar
2: 10 bar
3: 16 bar
Connection type
Filter
1: PN 6 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
2: PN 10 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
E: ASME B16.47 A Class 150, FTF EN 558 series 20
W: AWWA C207, face-to-face dimension FTF EN 558 series 20
Body material
Filter
2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material
Filter
A: 1.4408 / ASTM A351 CF8M
D: 1.4469 / ASTM GR5A
E: EN-GJS-400-15 (GGG-40), RESICOAT R4-ES coated 250 µm, epoxy
P: EN-GJS-400-15 (GGG-40), HALAR coated 600 µm
R: EN-GJS-400-15 (GGG-40), RILSAN coated 200 µm
Shaft material
Filter
1: AISI 420 / 1.4021
Liner material
Filter
E: EPDM
N: NBR
Liner fixing
Filter
L: Seat loose
Actuator flange
Filter
F25: F25, flange type DIN EN ISO 5211
F30: F30, flange type DIN EN ISO 5211
F35: F35, flange type DIN EN ISO 5211
F40: F40, flange type DIN EN ISO 5211
Shaft connection and size
Filter
V70: Shaft diameter 70 mm, 1 keyway
W100: Shaft diameter 100 mm, 2 keyways
W130: Shaft diameter 130 mm, 2 keyways
W80: Shaft diameter 80 mm, 2 keyways
Y120: Shaft diameter 120 mm, 4 keyways
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability