Type
Filter
R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
7: Union end with DIN insert (socket)
20: Spigot for IR butt welding
30: Spigots - inch, for welding or solvent cementing, dependent on body material
33: Union end with inch insert - BS (socket)
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
71: Union end with DIN insert (butt welding), only in material PE, only in conjunction with K-NR 1094
78: Union end with DIN insert (IR butt welding)
3M: Union ends with inch insert - ASTM (socket)
3P: Union end with NPT threaded socket insert
7R: Union end with DIN insert (Rp threaded socket)
Valve body material
Filter
1: PVC-U, grey
4: ABS
5: PP, reinforced
20: PVDF
71: Inliner PP-H, grey, outliner PP, reinforced
75: Inliner PVDF / outliner PP, reinforced
Diaphragm material
Filter
2: NBR
4: FKM
17: EPDM
28: EPDM
29: EPDM
54: PTFE/EPDM one-piece
56: PTFE/FKM
5M: PTFE/EPDM two-piece
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
EDN: Operator size EDN
FDN: Operator size FDN
HDL: Operator size HDL
HDM: Operator size HDM
HDN: Operator size HDN
JDL: Actuator size JDL
JDM: Actuator size JDM
JDN: Actuator size JDN
MDN: Actuator size JDN
NDN: Actuator size NDN (diaphragm size 100)
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0104: Media wetted parts cleaned for high purity media and packed in plastic bag
1075: Valve body with inch spigots and metric mounting bushes in the body only for DN80 and DN100.
1094: Short insert, material PE, PN 10, (butt welding)
1148: PP flange with steel core, PVC flange sleeve glued to the valve
1187: Insert in PE
1197: Insert part PVDF for butt welding. Only with ANSCHLUSS-KZ 78 and WERKSTOFF-KZ 20
Automation module
Filter
OHNE: None
Mounting type
Filter
OHNE: None
SV: Actuator with internal thrust washer, suitable for stroke limiter
Special version
Filter
OHNE: None
1: Suitable for drinking water applications in accordance with System 1+, UBA - BWGL for plastics and other organic materials, cold and hot water (23 °C–60 °C)
A: ACS certification
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability