Type
Filter
B44: Ball valve, metal, pneumatically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body/ball configuration
Filter
D: 2/2-way body
Connection type
Filter
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigots SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamps ASME BPE
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
86: Clamp DIN 32676 series A
93: Eine Seite Clamp ASME BPE entspricht Code 80, andere Seite Schweißstutzen Code 59, für Rohr ASME BPE
A8: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series C and ASME BPE
Ball valve material
Filter
C3: 1.4435 / ASTM A351, low ferrite <3% (similar 316L Δ Fe<3%) (body, end caps, ball), 1.4409 / SS316L (stem)
Seal material
Filter
5H: PTFE (FDA certification), cavity filled
5T: PTFE (FDA certification)
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Q: Normally closed (NC), actuator mounted transversely to the pipeline
T: Double acting (DA), actuator mounted transversely to the pipeline
U: Normally open (NO), actuator mounted transversely to the pipeline
Actuator version
Filter
DU01AO: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F04 S11
DU01AW: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F03/05 S11
DU03AP: Actuator, pneumatic, DA - at 6 bar, 35.2 Nm, 2.5–8.0 bar DR0030U F05/07 S14
DU06AC: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm, 2.5–8.0 bar DR0060U F05/07 S17
DU10AC: Actuator, pneumatic, DA - at 6 bar, 110 Nm, 2.5–8.0 bar DR0100U F05/07 S17
DU15AD: Actuator, pneumatic, DA - at 6 bar, 160 Nm, 2.5–8.0 bar DR0150U F07/10 S22
DU15AE: Actuator, pneumatic, DA - at 6 bar, 160 Nm, 2.5–8.0 bar DR0150U F07/10 S17
DU22AD: Actuator, pneumatic, DA - at 6 bar, 258 Nm, 2.5–8.0 bar DR0220U F07/10 S22
GR05S4: Actuator, pneumatic, SA - at 0°, 7,9Nm GSR0050 SC5F04 S09 4.5–8.0 bar
GR06SO: Actuator, pneumatic, SA - at 0°, 10 Nm GSR0065 SC5F04 S11 4.5–8.0 bar
GR07SP: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S14 4.5–8.0 bar
GR08SP: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S14 4.5–8.0 bar
GR10S8: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S14 4.5–8.0 bar
GR11SE: Actuator, pneumatic, SA - at 0°, 97,3Nm GSR0115 SC5F07/10 S17 4.5–8.0 bar
GR12SE: Actuator, pneumatic, SA - at 0°, 120,9Nm GSR0125 SC5F07/10 S17 4.5–8.0 bar
GR14SA: Actuator, pneumatic, SA - at 0°, 189,5Nm GSR0140 SC5F10/12 S22 5.0–8.0 bar
GR16SA: Actuator, pneumatic, SA - at 0°, 251,2Nm GSR0160 SC5F10/12 S22 5.0–6.0 bar
HR03AT: Actuator, pneumatic, DA - at 6 bar, 8.8 Nm GDR0032 F03 S09 2.5–8.0 bar
HR05AN: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S09 2.5–8.0 bar
HR05AW: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S11 2.5–8.0 bar
HR06AP: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S14 2.5–8.0 bar
HR07AP: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S14 2.5–8.0 bar
HR08AC: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S17 2.5–8.0 bar
HR10AE: Actuator, pneumatic, DA - at 6 bar, 153.1 Nm GDR0100 F07/10 S17 2.5–8.0 bar
HR11AD: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S22 2.5–8.0 bar
HR12AD: Actuator, pneumatic, DA - at 6 bar, 340.1 Nm GDR0125 F07/10 S22 2.5–8.0 bar
SU03KO: Actuator, pneumatic, SA - at 0°, 13.3 Nm, 5.5–8.0 bar SC0030U 6F04 S11
SU06KP: Actuator, pneumatic, SA - at 0°, 26.5 Nm, 5.5–8.0 bar SC0060U 6F05/07 S14
SU15KC: Actuator, pneumatic, SA - at 0°, 60.8 Nm, 5.5–8.0 bar SC0150U 6F05/07 S17
SU22KD: Actuator, pneumatic, SA - at 0°, 98.4 Nm, 5.5–8.0 bar SC0220U 6F07/10 S22
SU30KD: Actuator, pneumatic, SA - at 0°, 126 Nm, 5.5–8.0 bar SC0300U 6F07/10 S22
SU45EG: Actuator, pneumatic, SA - at 0°, 132 Nm, 3.5–7.0 bar SC0450U 4F10/12 S27
SU45FG: Actuator, pneumatic, SA - at 0°, 148 Nm, 4.0–8.0 bar SC0450U4/5F10/12 S27
SU45GG: Actuator, pneumatic, SA - at 0°, 165 Nm, 4.5–8.0 bar SC0450U 5F10/12 S27
Actuator particulars
Filter
0: Gen. industrial version (version A/DR/DL/D3/D4/SC/SO/S3/S4), housing alu, anodising layer 25–35 µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
1: Version E (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, sea water, aluminium body/end cap with anodized and PTFE coating, stainless steel shaft, A2 screws
2: Version D (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium body/end cap with anodized and PTFE coating, carbon steel + ENP shaft, A2 screws
3: Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium + epoxy-coated body, aluminium end caps, powder-coated, stainless steel shaft, A4 screws
C: General industrial version, fast closing / opening (fast acting)
D: General industrial version, fast closing / opening (fast acting) + stroke limiter
G: Version A2 (ASR/ASL/ADA), Version EC (SC/SO/DR/DL) + stroke limiter
H: Gen. industrial version + stroke limiter
L: Version EC (SC/SO/DR/DL), fast closing / opening (fast acting)
Execution type
Filter
1537: Ra ≤ 0.4 µm for media wetted surfaces *), in accordance with DIN 11866 HE4, electropolished internal/external, *) for inner pipe diameter ≤ 6 mm, in spigots Ra ≤ 0.8 µm
5232: K-NO. SF5, K-NO. 0104, K-NO. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media 5227 - Thermal separation between actuator and valve body via mounting kit; mounting kit and mounting parts made from stainless steel
5234: K-NR SF5, K-NR 0101, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
5235: K-NO. SF5, K-NO. 0107, K-NO. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, media wetted area cleaned 5227 - Thermal separation between actuator and valve body via mounting kit; mounting kit and mounting parts made from stainless steel
7124: K-NR SF4, K-NR 0104 SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media
7138: K-no. SF5, K-no. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 5227 -Thermal separation via mounting kit
7140: K-no. SF5, K-no. 0101, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
7141: K-no. SF5, K-no. 0104, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media and packed in plastic bag
7142: K-NR SF5, K-NR 0107, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, cleaned on the medium side
7152: K-NR SF4, K-NR 0107, SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external 0107 - Media area cleaned for paint compatibility
7160: K-no. 1537, K-no. 5227, 1537 - Ra ≤ 0.4 µm electropolished internal/external, 5222 -Thermal separation via mounting kit
SF4: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal/external
SF5: Ra max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal/external
Special version
Filter
OHNE: None
X: Explosion protection
Y: Explosion protection (in the piping system)
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability