Spare parts kit for type
Filter
312: Multi-port globe valve, pneumatically operated, aluminium piston actuator, body with flanged connection
314: Multi-port globe valve, pneumatically operated, aluminium piston actuator, body with threaded connection
343: Multi-port globe valve, electrically operated, electro-mechanical hollow shaft actuator, body with flanged connection, eSyDrive
352: Multi-port globe valve, pneumatically operated, plastic piston actuator
354: Multi-port globe valve, pneumatically operated, plastic piston actuator
505: Pharmaceutical angle seat globe valve, manually operated with plastic handwheel
507: Angle seat globe valve, manually operated, plastic handwheel
512: Globe valve, pneumatically operated, aluminium piston actuator
514: Angle seat globe valve, pneumatically operated, aluminium piston actuator
520: Globe valve, pneumatically operated, metal membrane actuator
530: Globe valve, pneumatically operated, stainless steel piston actuator
532: Globe valve, pneumatically operated, aluminium piston actuator
534: Globe valve, pneumatically operated, plastic piston actuator
536: Globe valve, pneumatically operated, metal membrane actuator
537: Globe valve, manually operated, plastic handwheel
539: Globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
548: Angle seat globe valve, electrically operated, electro-mechanical linear actuator, electronic limitation of opening and closing stroke, display, keypad, webserver
549: Angle seat globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
550: Angle seat globe valve, pneumatically operated, stainless steel piston actuator
554: Angle seat globe valve, pneumatically operated, plastic piston actuator
555: Pharma angle seat globe valve, pneumatically operated, stainless steel piston actuator, glass bead blasted
560: Check valve
Actuator version
Filter
OHNE: None
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
5: Actuator size 5
0+3: Operator size 0 and operator size 3
0K: Operator size 0K
0xx: Actuator size 0, M22 x 1
1+4: Operator size 1 and operator size 4
1GS: Actuator size 1, under the seat, pneumatic, stainless steel
1Kx: Operator size 1K
1K: Operator size 1K
1xx: Actuator size 1
2Kx: Antriebsgröße 2Kx
2K: Operator size 2K
2xx: Actuator size 2
3Kx: Operator size 3Kx
3xx: Actuator size 3
4xx: Actuator size 4
5xx: Actuator size 5
6xx: Actuator size 6
Special version
Filter
OHNE: None
C: Rigid plug fixing
G: Certified in accordance with DIN EN 161, class A
S: Special version for oxygen, (max. temperature 60 °C; max. operating pressure 10 bar), media wetted seal materials and auxiliary materials with BAM testing