GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 712

Manually operated ball valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 712 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.

  • High flow rates
  • Low weight
  • Non-twisting lever
  • Lockable hand lever
  • Connection: Flange; Spigot; Threaded socket
  • Actuator: Manual
  • Body material: 1.4408, investment casting
  • Max. operating pressure: 63 bar
  • Max. media temperature: 180 ° C
  • Min. media temperature: -30 ° C
  • Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')

Product video

How ball valves work

00:31 min
4765 Views
Online since 16.09.2015